PSOC™ 4 Serial Communication Block (SCB)
PSOC™ 4 SCB Component: Versatile Communication Options
-
On this page
About
The PSoC™ 4 SCB component is a multifunction hardware block that implements the following communication components: I2C, SPI, UART, and EZI2C. Each is available as a pre-configured schematic macro in the PSoC™ Creator Component Catalog, labeled with “SCB Mode.”
- Industry-standard NXP I2C bus interface
- Standard SPI Master and Slave interfaces with Motorola, Texas Instruments, and the National Semiconductor's Microwire protocols
- Standard UART TX and RX interfaces with SmartCard reader and IrDA protocols
- EZ I2C mode which emulates a common I2C EEPROM interface
- Supports wakeup from Deep Sleep mode
- Run-time reconfigurable
- I2C Bootloader support
The PSoC™ 4 SCB component is a multifunction hardware block that implements the following communication components: I2C, SPI, UART, and EZI2C. Each is available as a pre-configured schematic macro in the PSoC™ Creator Component Catalog, labeled with “SCB Mode.”
- Industry-standard NXP I2C bus interface
- Standard SPI Master and Slave interfaces with Motorola, Texas Instruments, and the National Semiconductor's Microwire protocols
- Standard UART TX and RX interfaces with SmartCard reader and IrDA protocols
- EZ I2C mode which emulates a common I2C EEPROM interface
- Supports wakeup from Deep Sleep mode
- Run-time reconfigurable
- I2C Bootloader support