Mar 05, 2026
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
Mar 05, 2026
Overview
Bluetooth® Low Energy, or Bluetooth® LE, is changing the way we connect and communicate. Bluetooth® LE is designed for low-power consumption, making it perfect for devices that need to be small and battery-efficient. As the industry leader in Bluetooth®, our certified Bluetooth® LE solutions deliver the most reliable and highest-performing connectivity for your IoT applications.
Key Features
- Arm® Cortex®-M4 & M33, single & dual core
- Rich MCU peripherals
- Support latest Bluetooth® core spec features
- Up to 150 MHz CPU speed
- Up to 32 GPIOs
- Robust RF with a high link budget
- Built-in security
Applications
Products
About
AIROC™ Bluetooth® LE devices enable compute-at-the-edge capability for a variety of IoT applications. Infineon’s highly-integrated Bluetooth® LE microcontroller (MCU) devices allow flexible interfaces along with reliable, long-range Bluetooth® connectivity.
So, if you're looking for a wireless technology that's fast, interoperable, reliable, and easy to use, look no further than AIROC™ Bluetooth® LE.
Infineon’s AIROC™ Bluetooth® LE MCUs are based on the most widely deployed wireless IP. We utilize the best-in-class radio design optimized for the lowest power consumption.
AIROC™ Bluetooth® SIG-compliant LE System on Chips (SoCs) and modules are fully integrated, fully certified, and programmable. This means you spend less time on complex design learnings or adaptations. Our Bluetooth® LE devices are easy to adapt combined with our additional hardware and software development support.
For rapid development of your embedded applications, our Bluetooth® LE SoCs and modules are supported by the ModusToolbox™ software. It comprises of Bluetooth® SDK, royalty-free Bluetooth® host stack, middleware libraries, RTOS and device drivers, and easy-to-use debug tools.
An extensive range of code examples are available to help you deliver high-quality, differentiated products to market on time and budget. You can also download the source code for the AIROC™ Bluetooth® Connect App – Android and iOS versions – to build your mobile apps.
We support a wide spectrum of Bluetooth® capabilities and profiles included in the Bluetooth® 5.1, Bluetooth® 5.2, and Bluetooth® 5.4 core specifications.
At its core, Bluetooth® LE MCUs is all about convenience and simplicity. Whether you're tracking your fitness with a smartwatch, monitoring your health with a healthcare device, or controlling your home with a smart speaker, Bluetooth® LE makes it easy to stay connected and stay in control.
The AIROC™ Bluetooth® LE MCUs are fast, reliable, and easy to use, making them the perfect choice for a wide range of IoT applications, including wearables, healthcare devices, smart home systems, and more.
Our Bluetooth® LE MCU devices are designed to support a wide spectrum of Bluetooth® use cases for home automation, sensors (healthcare, home, security, and industrial), lighting, or any Bluetooth® connected IoT applications.
Some of our focus applications/ use cases include:
Automotive
Consumer
- Wireless speakers
- Keyboard and mouse
- Location tags
- Bluetooth® based key fobs
- Virtual reality / Augmented reality / Extended reality
- Healthcare wearables
- Smart lifestyle devices
Industrial
With extensive experience in delivering certified Bluetooth® LE and Bluetooth® Classic MCUs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s AIROC™ Bluetooth® MCUs and modules are qualified by Bluetooth® SIG and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with board bring-up, RF/Spec testing, performance testing, and regulatory testing.
Products using Infineon certified Bluetooth® LE and Bluetooth® Classic modules are reliable - providing technical excellence every time.
AIROC™ Bluetooth® LE devices enable compute-at-the-edge capability for a variety of IoT applications. Infineon’s highly-integrated Bluetooth® LE microcontroller (MCU) devices allow flexible interfaces along with reliable, long-range Bluetooth® connectivity.
So, if you're looking for a wireless technology that's fast, interoperable, reliable, and easy to use, look no further than AIROC™ Bluetooth® LE.
Infineon’s AIROC™ Bluetooth® LE MCUs are based on the most widely deployed wireless IP. We utilize the best-in-class radio design optimized for the lowest power consumption.
AIROC™ Bluetooth® SIG-compliant LE System on Chips (SoCs) and modules are fully integrated, fully certified, and programmable. This means you spend less time on complex design learnings or adaptations. Our Bluetooth® LE devices are easy to adapt combined with our additional hardware and software development support.
For rapid development of your embedded applications, our Bluetooth® LE SoCs and modules are supported by the ModusToolbox™ software. It comprises of Bluetooth® SDK, royalty-free Bluetooth® host stack, middleware libraries, RTOS and device drivers, and easy-to-use debug tools.
An extensive range of code examples are available to help you deliver high-quality, differentiated products to market on time and budget. You can also download the source code for the AIROC™ Bluetooth® Connect App – Android and iOS versions – to build your mobile apps.
We support a wide spectrum of Bluetooth® capabilities and profiles included in the Bluetooth® 5.1, Bluetooth® 5.2, and Bluetooth® 5.4 core specifications.
At its core, Bluetooth® LE MCUs is all about convenience and simplicity. Whether you're tracking your fitness with a smartwatch, monitoring your health with a healthcare device, or controlling your home with a smart speaker, Bluetooth® LE makes it easy to stay connected and stay in control.
The AIROC™ Bluetooth® LE MCUs are fast, reliable, and easy to use, making them the perfect choice for a wide range of IoT applications, including wearables, healthcare devices, smart home systems, and more.
Our Bluetooth® LE MCU devices are designed to support a wide spectrum of Bluetooth® use cases for home automation, sensors (healthcare, home, security, and industrial), lighting, or any Bluetooth® connected IoT applications.
Some of our focus applications/ use cases include:
Automotive
Consumer
- Wireless speakers
- Keyboard and mouse
- Location tags
- Bluetooth® based key fobs
- Virtual reality / Augmented reality / Extended reality
- Healthcare wearables
- Smart lifestyle devices
Industrial
With extensive experience in delivering certified Bluetooth® LE and Bluetooth® Classic MCUs and modules, Infineon’s regulatory testing and certification process is precise and rigorous.
Infineon’s AIROC™ Bluetooth® MCUs and modules are qualified by Bluetooth® SIG and include regulatory certification approval for FCC, ISED, MIC, and CE. This allows you to focus on creating unique IoT applications without having to deal with the complexities associated with board bring-up, RF/Spec testing, performance testing, and regulatory testing.
Products using Infineon certified Bluetooth® LE and Bluetooth® Classic modules are reliable - providing technical excellence every time.