AIROC™ Bluetooth® & Multiprotocol
Get to market faster with AIROC™ Bluetooth®
AIROC™ Bluetooth® & Multiprotocol subcategories
The AIROC™ Bluetooth® portfolio, delivers the most reliable and highest performing connectivity for your applications. The AIROC™ Bluetooth® portfolio, consisting of Bluetooth® Low Energy-only and dual-mode Bluetooth® solutions that support Bluetooth® Classic as well as Bluetooth® LE.
The AIROC™ Bluetooth® Low Energy portfolio consists of CYW20736, CYW20835, PSoC™ 4 Bluetooth® LE and PSoC™ 6 Bluetooth® LE System-on-Chip (SoC) devices, and System-in-Package (SiP) modules based on these devices.
The dual-mode Bluetooth® portfolio includes Bluetooth® SIG -compliant, devices such as the CYW20721, CYW20719, CYW20706, CYW20819 and the CYW20820 devices and modules that integrate these devices with Bluetooth® standard profiles and protocols for embedded applications. All of these AIROC™ Bluetooth® modules are fully integrated, fully certified, programmable modules designed to help you build your products faster and easier.
Building your product has never been easier or faster. The Bluetooth® SDK contains everything you need to build applications following dual-mode (BR + EDR + Bluetooth® LE). The Bluetooth® SDK along with the ModusToolbox™ software and tools and Bluetooth® configurator tools form a powerful but easy-to-use toolset that helps you create amazing Bluetooth®-enabled IoT solutions such as beacons, trackers, smart watches, audio devices, HID device (remotes, mice, and keyboards) medical devices, and home automation platforms.
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth® and AIROC™ Wi-Fi and combo devices.
Infineon Bluetooth® Modules are turnkey solutions. The modules are fully certified and qualified supporting Bluetooth® Low Energy and dual-mode Bluetooth® solutions. Please find the overview here.

Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.