Active and preferred
RoHS Compliant
Lead-free

CYPD3135-40LQXQT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3135-40LQXQT
CYPD3135-40LQXQT

Product details

  • Applications
    Power Adapter
  • Family
    EZ-PD™ CCG3
  • Flash
    128 kByte
  • GPIOs
    20
  • Operating Temperature
    -40 °C to 105 °C
  • Operating Voltage
    2.7 V to 21.5 V
  • Package Type
    40-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    USB Type-C Port Controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ CCG3 SDK
  • SRAM
    8 kByte
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    Y
OPN
CYPD3135-40LQXQT
Product Status active and preferred
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }