Active and preferred
RoHS Compliant
Lead-free

CYUSB3017-BZXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3017-BZXIT
CYUSB3017-BZXIT

Product details

  • Applications
    HDMI USB Capture Cards, USB to LVDS camera, USB WebCams
  • Family
    EZ-USB™ SX3
  • Operating Temperature
    -40 °C to 85 °C
  • Operating Voltage
    1.7 V to 3.6 V
  • Package Type
    121-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM926EJ
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    Configurable USB 3.2 Gen 1 to FIFO Controller
  • Software Tools
    EZ-USB™ SX3 configuration utility
  • SRAM
    512 kByte
  • Temperature grade
    Industrial
  • USB Speed
    5 GBit/s
  • USB Standard
    USB 3.2 Gen 1
OPN
CYUSB3017-BZXIT
Product Status active and preferred
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }