Active and preferred
RoHS Compliant
Lead-free

CYUSB3064-BZXC

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3064-BZXC
CYUSB3064-BZXC
ea.

Product details

  • Applications
    High-bandwidth instruments, Medical imaging sensors, 3D scanners, Industrial cameras, Machine Vision
  • Family
    EZ-USB™ CX3
  • Operating Temperature
    0 °C to 70 °C
  • Operating Voltage
    1.7 V to 3.6 V
  • Package Type
    121-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM926EJ
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    MIPI CSI-2 to 3.2 Gen 1 USB bridge controller
  • Software Tools
    EZ-USB™ FX3 SDK and GPIF II Designer
  • SRAM
    256 kByte
  • Temperature grade
    Consumer
  • USB Speed
    5 GBit/s
  • USB Standard
    USB 3.2 Gen 1
OPN
CYUSB3064-BZXC
Product Status active and preferred
Infineon Package
Package Name FBGA-121 (001-87293)
Packing Size 1200
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-121 (001-87293)
Packing Size 1200
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }