Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C64355-48LTXC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C64355-48LTXC
CY7C64355-48LTXC

Product details

  • Applications
    Gaming Mice, Keyboard, Joystick
  • Family
    EZ-USB™ E3
  • Operating Temperature
    0 °C to 70 °C
  • Operating Voltage
    3 V to 5.5 V
  • Package Type
    48-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    Full-Speed USB Controller
  • Software Tools
    PSoC Designer
  • USB Speed
    12 MBit/s
  • USB Standard
    USB 2.0 FS
OPN
CY7C64355-48LTXC
Product Status discontinued
Infineon Package
Package Name QFN-48 (001-13191)
Packing Size 2600
Packing Type TRAY
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name QFN-48 (001-13191)
Packing Size 2600
Packing Type TRAY
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }