Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

CY7C63803-SXC

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C63803-SXC
CY7C63803-SXC

Product details

  • Applications
    Mouse, Wireless Dongle
  • Family
    EZ-USB™ E3
  • Operating Temperature
    0 °C to 70 °C
  • Operating Voltage
    4 V to 5.5 V
  • Package Type
    16-pin SOIC
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    Low Speed USB Peripheral Controller
  • Software Tools
    C-Compiler (CY366x)
  • USB Speed
    12 MBit/s
  • USB Standard
    USB 2.0 LS
OPN
CY7C63803-SXC
Product Status discontinued
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 1440
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 1440
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }