USB 2.0 peripheral controllers
Infineon’s EZ-USB™ low-speed, full-speed, and high-speed USB 2.0 peripheral device controllers
USB 2.0 peripheral controllers Subfamilies
USB 3.2 peripheral controllers
From USB 1.1 to USB 20 Gbps innovation
USB 3.2 peripheral controllers Subfamilies
USB hub controllers
Robust interoperability with various USB devices, extensive USB charging standards support, and full configurability to enhance signal quality
USB hub controllers Subfamilies
USB PD high-voltage microcontrollers
Convert your embedded applications to USB-C with EZ-PD™ PMG1 portfolio of high-voltage microcontrollers (MCUs) with USB Power Delivery (PD)
USB PD high-voltage microcontrollers Subfamilies
USB-C AC-DC and DC-DC charging solutions
Efficient and scalable USB-C PD AC-DC and DC-DC converters for low-power charger adapter solutions
USB-C AC-DC and DC-DC charging solutions Subfamilies
USB-C charging port controllers
Convert your embedded applications to USB-C with the EZ-PD™ barrel connector replacement (BCR) portfolio of USB-C port controllers.
USB-C charging port controllers Subfamilies
USB-C Power Delivery controllers
Industry's leading USB-C Power Delivery solution
USB-C Power Delivery controllers Subfamilies
Design resources
Explore further documentation
Join our empowering community
Connect, share & get inspired by our wide array of blogs
Discover our third party ecosystem partner offerings
USB portfolio
With a complete portfolio of USB solutions, Infineon leads the USB industry with over one billion units shipped and continuous innovation in emerging USB technologies.
It provides a one-stop shop for all USB needs and enables customers to get to market faster, gaining a competitive advantage with its turnkey solution, including software, reference designs, and driver suites. The portfolio includes the following subcategories:
EZ-PD™ family of USB-C Power Delivery controllers for more robust end-to-end PD and charging, including AEC-Q100 certified versions for automotive-grade performance
EZ-PD™ USB-C charging port controllers, which can quickly convert any device from being powered through a barrel connector to being powered via the USB-C connector
EZ-PD™ USB-C high-voltage microcontrollers, which represent a single-chip solution to implement USB-C for applications requiring additional control capability
EZ-PD™ portfolio of charger adapter power solutions with scalable PD controller architecture to support multi-port market needs
EZ-USB™ portfolio of programmable USB 2.0 peripheral controllers, including configurable and fixed-function bridging interfaces (UART, I2C, and SPI)
EZ-USB™ portfolio of 3.2 peripheral controllers for USB 1.1 to USB 5 Gbps, continue onward to 20 Gbps.
EZ-USB™ hub controllers support USB 2.0, USB 5 Gbps, and 10 Gbps for advanced USB PD and battery charging capabilities.