Active and preferred
RoHS Compliant
Lead-free

KP464E

XENSIV™ - KP464E highly sensitive barometric air pressure sensor IC with SPI interface with integrated signal path diagnosis features

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KP464E
KP464E

Product details

  • Accuracy
    +/-1.0 kPa
  • Classification
    AEC-Q103-002
  • Interfaces
    SPI
  • Planned to be available until at least
    2038
  • Pressure Range
    40 kPa to 115 kPa
  • Supply Voltage
    3 V to 5.25 V
  • Temperature
    -40 °C to 125 °C
OPN
KP464EXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3400
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 3400
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The Infineon KP464E is a miniaturized barometric air pressure sensor IC based on a capacitive principle. It is surface micromachined with a monolithic integrated signal conditioning circuit implemented in BiCMOS technology. Highly accurate, highly sensitive and reliable features make the sensor the ideal fit for advanced automotive applications, but also for industrial and consumer use cases. The sensor converts a physical pressure into a 10-, 12- or 14-bit digital value and sends the information via the SPI interface. In addition, a temperature sensor is integrated on chip. Based on the received SPI command, the 10-, 12- or 14-bit temperature information will be transmitted via the SPI interface. The device has implemented a particular Power-Down Mode which allows the user to even reduce the power consumption of the device. A special reliability feature is the integrated diagnostic mode, which allows testing the sensor cells as well as the signal path. This diagnosis can be simply triggered with a SPI command. Our sensor has been primarily developed for measuring barometric air pressure, but can also be used in other application fields.

Features

  • Extended temperature function
  • High accuracy pressure sensing, tailored
  • Best in class low power consumption
  • 10-, 12- or 14-bit resolution pressure
  • Integrated signal path diagnosis feature
  • Small 4.5 mm x 5.1 mm 8-pin DFN package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }