Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE9263QX

END OF LIFE
The TLE9263QX is a monolithic integrated circuit in an exposed pad VQFN-48 (7mm x 7mm) power package with LTI feature to support AOI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Compatible Microcontrollers
    TRAVEO™ T1G, T2G
  • Failure Management
    Fail-Safe Mode, 3 x Limp-Home Outputs, CAN Failure Detection
  • Family
    OPTIREG™ Mid-Range SBC
  • Output Drivers
    4 x High-Side Switch 150 mA
  • Product Group
    -
  • Quiescent Current
    15 μA (typ) Sleep Mode
  • Standby Current
    44 μA (typ) Stop Mode
  • Transceiver
    High Speed CAN ISO 11898 - 5, 2 x LIN2.2 / J2602
  • Transmission Rate max
    2 MBit/s
  • Voltage Regulator Output ((VCC3))
    5V or 3.3V / up to 400 mA
  • Voltage Regulator Output ((VCC2))
    5V / 100 mA
  • Voltage Regulator Output ((VCC1))
    5V / 250 mA
  • Wake-up Inputs
    Wake Pins, CAN, LIN
OPN
TLE9263QXXUMA2
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Our SBC for CAN-LIN automotive apps acts as the main supply for the microcontroller and interface for LIN/CAN bus networks. It includes multiple voltage regulators, CAN FD/LIN transceivers, high-side switches, and low-power modes to minimize battery consumption. It's designed to withstand harsh automotive conditions.

Features

  • Very low quiescent current consumption in Stop
  • and Sleep Mode
  • Periodic Cyclic Wake in SBC Normal
  • and Stop Mode
  • Periodic Cyclic Sense in SBC Normal-, Stop
  • and Sleep Mode
  • Low-Drop Voltage Regulator 5V, 250mA
  • Low-Drop Voltage Regulator 5V, 100mA, protected features for off-board usage
  • Low-Drop Voltage Regulator, driving an external PNP transistor
  • 5V in load sharing configuration or 5V/3.3V in stand-alone configuration, protected features for off-board usage. Current limitation by shunt resistor (up to 350mA with 470mΩ external shunt resistor) in stand-alone configuration
  • High-Speed CAN Transceiver:
  • fully compliant to ISO11898-2 and ISO11898-5
  • suitable for chokeless operation up to 500kbps
  • supporting CAN FD communication up to 2 Mbps
  • Two LIN Transceivers LIN 2.2, J2602 with configurable TXD timeout feature and LIN Flash Mode
  • Fully compliant to “Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications” Revision 1.3, 2012-05-04
  • Four High-Side Outputs 7Ω typ.
  • Dedicated supply pin for High-Side Outputs
  • Two General Purpose High-Voltage In
  • and Outputs (GPIOs) configurable as add. Fail Outputs, Wake Inputs, Low-Side switches or High-Side switches
  • Three universal High-Voltage Wake Inputs for voltage level monitoring
  • Alternate High-Voltage Measurement Function, e.g. for battery voltage sensing
  • Configurable wake-up sources
  • Reset Output
  • Configurable timeout and window watchdog
  • Up to three Fail Outputs (depending on configuration)
  • Over temperature and short circuit protection feature
  • Wide supply input voltage and temperature range
  • Software compatible to all SBC families TLE926x and TLE927x
  • Green Product (RoHS compliant) & AEC Qualified
  • PG-VQFN-48 leadless exposed-pad power package with Lead Tip Inspection (LTI) feature to support Automatic Optical Inspection (AOI)

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }