Active and preferred
RoHS Compliant
Lead-free

TLE9262BQX V33

The TLE9262BQXV33 is a Mid-Range+ SBC with a 7mm x 7mm power package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9262BQX V33
TLE9262BQX V33

Product details

  • Compatible Microcontrollers
    TRAVEO T1G, T2G, AURIX TC2x, TC3x, PSoC 4x
  • Family
    OPTIREG™ Mid-Range+ SBC
  • Output Drivers
    4 x High-Side Switch 150 mA
  • Planned to be available until at least
    2039
  • Quiescent Current
    15 μA (typ) Sleep Mode
  • Standby Current
    44 μA (typ) Stop Mode
  • Transceiver
    1 x CAN FD ISO 11898 - 2, 1 x LIN2.2 / J2602
  • Transmission Rate max
    5 MBit/s
  • Voltage Regulator Output ((VCC1))
    3.3V / 250 mA
  • Voltage Regulator Output ((VCC3))
    3.3V or 1.8V / up to 400 mA
  • Voltage Regulator Output ((VCC2))
    5V / 100 mA
  • Wake-up Inputs
    Wake Pins, CAN, LIN
OPN
TLE9262BQXV33XUMA2
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLE9262BQXV33 is a compact IC in VQFN-48 package with LTI for AOI. It supports CAN-LIN applications as a main supply and interface. SBC provides key functions: 3.3V LDO, sensor supply protection, transistor driving, HS-CAN and LIN transceivers, high-side switches, and SPI control. It includes watchdog, Fail Outputs, undervoltage reset, and low-power modes. Wake-up via messages, inputs, or cyclic wake. Rugged design for automotive conditions.

Features

  • Very low quiescent current consumption in Stop- and Sleep Mode
  • Periodic Cyclic Wake in SBC Normal- and Stop Mode
  • Periodic Cyclic Sense in SBC Normal-, Stop- and Sleep Mode
  • Low-Drop Voltage Regulator 3.3V, 250mA
  • Low-Drop Voltage Regulator 5V, 100mA, protected features for off-board usage
  • Low-Drop Voltage Regulator, driving an external PNP transistor - 3.3V in load sharing configuration or 3.3V/1.8V in stand-alone configuration, protected features for off-board usage. Current limitation by shunt resistor (up to 350mA with 470mΩ external shunt resistor) in stand-alone configuration
  • High-Speed CAN Transceiver:
    – fully compliant to HS-CAN standard ISO 11898-2:2016
    – supporting CAN FD communication up to 5 Mbps
  • LIN Transceiver LIN 2.2a, J2602 with configurable TXD timeout feature and LIN Flash Mode
  • Fully compliant to “Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications” Revision 1.3, 2012-05-04
  • Four High-Side Outputs 7Ω typ.
  • Dedicated supply pin for High-Side Outputs
  • Two General Purpose High-Voltage In- and Outputs (GPIOs) configurable as add. Fail Outputs, Wake Inputs, Low-Side switches or High-Side switches
  • Three universal High-Voltage Wake Inputs for voltage level monitoring
  • Alternate High-Voltage Measurement Function, e.g. for battery voltage sensing
  • Configurable wake-up sources
  • Reset Output
  • Configurable timeout and window watchdog
  • Up to three Fail Outputs (depending on configuration)
  • Overtemperature and short circuit protection feature
  • Wide supply input voltage and temperature range
  • Green Product (RoHS compliant) & AEC Qualified
  • PG-VQFN-48 leadless exposed-pad power package with Lead Tip Inspection (LTI) feature to support Automatic Optical Inspection (AOI)

Benefits

  • Software compatible to all SBC families TLE926x and TLE927x

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }