Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IRL2203N

END OF LIFE
30V Single N-Channel HEXFET Power MOSFET in a TO-220AB package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL2203N
IRL2203N

Product details

  • ID (@25°C) max
    116 A
  • Mounting
    THT
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    130 W
  • Qgd
    22 nC
  • QG (typ @4.5V)
    40 nC
  • RDS (on) (@10V) max
    7 mΩ
  • RDS (on) (@4.5V) max
    10 mΩ
  • RthJC max
    1.2 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) min
    1 V
  • VGS max
    16 V
OPN
IRL2203NPBF
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Fully Avalanche Rated
  • Logic Level

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }