Active and preferred
RoHS Compliant
Lead-free

IPA70R360P7S

Infineon’s answer for flyback topologies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA70R360P7S
IPA70R360P7S
ea.

Product details

  • Budgetary Price €/1k
    0.37
  • ID (@25°C) max
    12.5 A
  • ID max
    12.5 A
  • IDpuls max
    34 A
  • Mounting
    THT
  • Operating Temperature
    -40 °C to 150 °C
  • Package
    TO-220 FullPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    26.5 W
  • Qgd
    6 nC
  • QG
    16.4 nC
  • QG (typ @10V)
    16.4 nC
  • RDS (on) (@ Tj = 25°C)
    300 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    4.7 K/W
  • Rth
    4.7 K/W
  • Special Features
    Price-performance
  • VDS max
    700 V
  • VGS(th)
    3 V
OPN
IPA70R360P7SXKSA1
Product Status active and preferred
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Developed to serve today’s and especially tomorrow’s trends in flyback topologies – the new 700V CoolMOS™ P7 superjunction MOSFET series addresses the low power SMPS market, such as mobile phone chargers or notebook adapters by offering fundamental performance gains compared to superjunction technologies used today. By combining customers’ feedback with over 20 years of superjunction MOSFET experience, 700V CoolMOS™ P7 enables best fit for target applications in terms of:
  • Efficiency and thermals
  • Ease-of-use
  • EMI behavior

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • Smaller magnets, lower BOM costs
  • fully insulated package

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }