The p-n junction isolation (JI) technology is a mature, proven, industry-standard MOS/CMOS fabrication technique. Our proprietary high-voltage integrated circuit (HVIC) and latch-immune CMOS technologies enable a rugged, monolithic construction. The advanced process allows monolithic high-voltage and low-voltage circuitry construction with the best price per performance for specific motor control and switch mode power applications.
Key Features
- Over current protection
- Shutdown
- Fault reporting
- DESAT
- Programmable deadtime
- Shoot through protection
- Separate sink and source outputs
Applications
Products
About
Pioneered by International Rectifier (IR) since 1989 with the introduction of the first monolithic product, the high-voltage integrated circuit (HVIC) technology uses patented and proprietary monolithic structures integrating bipolar, CMOS, and lateral DMOS devices with breakdown voltages above 700 V and 1400 V for operating offset voltages of 600 V and 1200 V.
Using this mixed-signal HVIC technology, both high-voltage level-shifting circuits and low-voltage analog and digital circuits can be implemented. With the ability to place high-voltage circuitry (in a 'well' formed by polysilicon rings) that can 'float' 600 V or 1200 V on the same silicon away from the rest of the low-voltage circuitry, high-side power MOSFETs, or IGBTs exist in many popular off-line circuit topologies such as buck, synchronous boost, half-bridge, full-bridge, and three-phase.
These HVIC gate drivers with floating switches are well-suited for topologies requiring high-side, half-bridge, and three-phase configurations.
Our junction isolated (JI) gate driver IC portfolio includes three-phase, half-bridge, and high-side gate driver ICs up to 4 A current and withstand voltages for each voltage class: <200 V, 600 V, 650 V, and 1200 V. Our junction-isolated (JI) level-shift high-voltage gate driver ICs family provides advanced features such as overcurrent protection, shutdown, fault reporting, enable, independent op amp, desaturation protection, programmable deadtime, shoot-through protection, low UVLO (5 V), self-oscillating capability, and more. We offer industrial and automotive-qualified Junction isolated (JI) gate driver ICs.
Pioneered by International Rectifier (IR) since 1989 with the introduction of the first monolithic product, the high-voltage integrated circuit (HVIC) technology uses patented and proprietary monolithic structures integrating bipolar, CMOS, and lateral DMOS devices with breakdown voltages above 700 V and 1400 V for operating offset voltages of 600 V and 1200 V.
Using this mixed-signal HVIC technology, both high-voltage level-shifting circuits and low-voltage analog and digital circuits can be implemented. With the ability to place high-voltage circuitry (in a 'well' formed by polysilicon rings) that can 'float' 600 V or 1200 V on the same silicon away from the rest of the low-voltage circuitry, high-side power MOSFETs, or IGBTs exist in many popular off-line circuit topologies such as buck, synchronous boost, half-bridge, full-bridge, and three-phase.
These HVIC gate drivers with floating switches are well-suited for topologies requiring high-side, half-bridge, and three-phase configurations.
Our junction isolated (JI) gate driver IC portfolio includes three-phase, half-bridge, and high-side gate driver ICs up to 4 A current and withstand voltages for each voltage class: <200 V, 600 V, 650 V, and 1200 V. Our junction-isolated (JI) level-shift high-voltage gate driver ICs family provides advanced features such as overcurrent protection, shutdown, fault reporting, enable, independent op amp, desaturation protection, programmable deadtime, shoot-through protection, low UVLO (5 V), self-oscillating capability, and more. We offer industrial and automotive-qualified Junction isolated (JI) gate driver ICs.