IR2121
not for new design
RoHS Compliant
Lead-free

IR2121

5 V single low-side gate driver IC with over current protection and fault reporting
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2121
IR2121
ea.

Product details

  • Channels
    1
  • Configuration
    Low-side
  • Input Vcc range
    12 V to 18 V
  • Isolation Type
    Non-isolated
  • Output Current (Sink)
    3.3 A
  • Output Current (Source)
    1.6 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    150 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8 V
  • Voltage Class
    5 V
OPN
IR2121PBF
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 5 V low side gate driver IC with typical 1.6 A source and 3.3 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs .

Features

  • Gate drive supply range: 12 to 18 V
  • Undervoltage lockout
  • Current detection
  • Current limiting loop
  • Limit driven power transis. current
  • Error lead indicates fault conditi.
  • Error lead programs shutdown time
  • Output in phase with input
  • 2.5, 5 & 15 V input logic compatib.

Diagrams

Circuit_Diagramm_IR2121
Circuit_Diagramm_IR2121
Circuit_Diagramm_IR2121 Circuit_Diagramm_IR2121 Circuit_Diagramm_IR2121
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }