Active and preferred
RoHS Compliant

CY8C20546A-24PVXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C20546A-24PVXI
CY8C20546A-24PVXI
ea.

Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 10-bit @ 5.9 ksps)
  • Analog Blocks (Programmable)
    0
  • CapSense Channels
    1
  • CapSense IO
    33
  • CapSense Technology
    CSA&CSD
  • CapSense Type
    CapSense Plus
  • CapSense
    Y
  • Communication Interfaces
    I2C, SPI
  • Comparators
    0
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Family
    PSOC™ 20xx6A
  • Flash
    16 kByte
  • Frequency max
    24 MHz
  • GPIOs
    34
  • I/O Pins
    34
  • I2C
    1
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    1
  • Operating Temperature
    -40 °C to 85 °C
  • Operating Voltage
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Proximity Sensing
    N
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • PWM
    SW
  • Real Time Clock
    N
  • Slider
    6
  • SmartSense Enabled
    Y
  • SPI
    1
  • SRAM
    2 kByte
  • Timer/Counter
    3
  • UART Interfaces
    0
  • Universal Digital Blocks
    0
  • USB Type
    None
  • Water Tolerant
    Y
OPN
CY8C20546A-24PVXI
Product Status active and preferred
Infineon Package
Package Name SSOP-48 (51-85061)
Packing Size 600
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-48 (51-85061)
Packing Size 600
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }