Active and preferred
RoHS Compliant
Lead-free

CY9BF124LPMC-GNE2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9BF124LPMC-GNE2
CY9BF124LPMC-GNE2

Product details

  • Family
    FM3 CY9BFx2xK/L/M
  • Launch Date
    Nov 2011
  • Lead Ball Finish
    Pure Sn
  • Longevity - 15 years
    N/A
  • Longevity - 20 years
    N/A
  • Longevity - Extended
    N/A
  • Operating Temperature
    0 °C to 70 °C
  • Operating Voltage
    2.7 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    N/A
  • Publish in NPSG
    N
  • Publish in PSG
    N
OPN
CY9BF124LPMC-GNE2
Product Status active and preferred
Infineon Package
Package Name LQFP-64 (002-13881)
Packing Size 1190
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name LQFP-64 (002-13881)
Packing Size 1190
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }