Infineon's microwave transistors are offered as high-reliability devices in hermetically sealed ceramic packages. Infineon’s HiRel silicon RF bipolar transistor product range covers different generations of RF microwave transistor technology from bipolar Si- to SiGe-based devices. RF bipolar transistors with different voltage classes, frequency ranges and output power are based on Infineon’s vast microwave bipolar transistor technical knowledge.
Key Features
- Radiation hard
- Hermetically sealed
- Qualified according ESCC5010 (ESA)
- Over 40 years of space heritage
- Robust SiGe technology
- Extremely low noise figures
- Very low DC power
Products
About
Infineon’s broad range of high-performance and high-reliability silicon bipolar transistors are ideal for low-noise and high-gain broadband amplifiers and supplied in hermetically sealed microwave transistor packages as well as chips.
Based on Infineon’s high-reliability RF microwave technology, the diverse portfolio of microwave bipolar junction transistors is available in a range of frequencies and voltage classes and qualified for use in both space and aerospace industries.
Based on Infineon’s high-reliability RF microwave technology, the diverse portfolio of microwave bipolar junction transistors is available in a range of frequencies and voltage classes and qualified for use in both space and aerospace industries.
With different bipolar transistor types to choose from, Infineon’s high-reliability microwave bipolar junction transistor devices are available in different quality levels:
- Professional (P): Designed for engineering modules; used for breadboards and circuit evaluation.
- ESCC qualified (ES): Fulfills the requirements of the European Space Agency for flight modules.
See our full product range to learn more about Infineon’s range of high-reliability RF microwave technology.
Our high-reliability silicon bipolar transistors are ESA space qualified and meet the strict requirements for high-reliability applications in space and aerospace industries.
For over 75 years, IR HiRel has been a trusted partner in space exploration, providing high-reliability memory, power, and RF solutions that have enabled groundbreaking missions.
From the farthest reaches of our solar system to low Earth orbit, our technology has played a critical role in advancing our understanding of the universe.
Infineon’s broad range of high-performance and high-reliability silicon bipolar transistors are ideal for low-noise and high-gain broadband amplifiers and supplied in hermetically sealed microwave transistor packages as well as chips.
Based on Infineon’s high-reliability RF microwave technology, the diverse portfolio of microwave bipolar junction transistors is available in a range of frequencies and voltage classes and qualified for use in both space and aerospace industries.
Based on Infineon’s high-reliability RF microwave technology, the diverse portfolio of microwave bipolar junction transistors is available in a range of frequencies and voltage classes and qualified for use in both space and aerospace industries.
With different bipolar transistor types to choose from, Infineon’s high-reliability microwave bipolar junction transistor devices are available in different quality levels:
- Professional (P): Designed for engineering modules; used for breadboards and circuit evaluation.
- ESCC qualified (ES): Fulfills the requirements of the European Space Agency for flight modules.
See our full product range to learn more about Infineon’s range of high-reliability RF microwave technology.
Our high-reliability silicon bipolar transistors are ESA space qualified and meet the strict requirements for high-reliability applications in space and aerospace industries.
For over 75 years, IR HiRel has been a trusted partner in space exploration, providing high-reliability memory, power, and RF solutions that have enabled groundbreaking missions.
From the farthest reaches of our solar system to low Earth orbit, our technology has played a critical role in advancing our understanding of the universe.