Active and preferred

35SCGQ060

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

35SCGQ060
35SCGQ060

Product details

  • Configuration
    Common Cathode
  • IF(AV) max
    35 A
  • IRM max
    0.2 mA
  • Language
    SPICE
  • Package
    TO-254AA
  • Product Category
    HiRel Schottky Diodes
  • RthJC max
    0.63 °C/W
  • VFM (@125°C) max
    0.61 V
  • VFM (@25°C) max
    0.61 V
  • Voltage Class
    100 V
  • VR max
    60 V
OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's 35SCGQ060 is a 35A 60V common cathode configuration Schottky diode in a TO-254AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }