Active and preferred

IRHNS597160

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS597160
IRHNS597160

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -30 A
  • ID (@25°C) max
    -47 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    170 nC
  • QPL Part Number
    2N7550U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    49 mΩ
  • SEE
    Yes
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status active and preferred
Infineon Package
Package Name SUPIR SMD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SUPIR SMD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNS597160 is a R5, rad hard, -100V, -47A, single, P-channel MOSFET in a SupIR-SMD package. It has electrical performance up to 100krad(Si) TID and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }