not for new design

IRHNMC597110

This part is active, but not recommended for new design. A new footprint compatible package version will be released soon.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNMC597110
IRHNMC597110

Product details

  • Configuration
    Discrete
  • Die Size
    1
  • ESD Class
    Class 1A
  • Generation
    R5
  • ID (@100°C) max
    -2 A
  • ID (@25°C) max
    -3.1 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.2
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    11 nC
  • QPL Part Number
    2N7506U8
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    1200 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status not for new design
Infineon Package
Package Name SMD-0.2 Ceramic Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status not for new design
Infineon Package
Package Name SMD-0.2 Ceramic Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNMC597110 is a R5, rad hard, -100V, -3.1A, single, P-channel MOSFET in a SMD-0.2 package, ceramic lid. It has electrical performance up to 100krad(Si) TID and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }