Active and preferred

IRHMS597260

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS597260
IRHMS597260

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -20 A
  • ID (@25°C) max
    -32 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Low Ohmic
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    180 nC
  • QPL Part Number
    2N7549T1
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    103 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -200 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHMS597260 is a R5, rad hard, -200V, -32A, single, P-channel MOSFET in a TO-254AA low ohmic package. It has electrical performance up to 100krad(Si) TID and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }