IRHNJ6S7234

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ6S7234
IRHNJ6S7234

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    7.8 A
  • ID (@25°C) max
    12.4 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    N
  • QG
    50 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    210 mΩ
  • SEE
    Yes
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNJ6S7234 is a rad hard generation R6 250V, 12.4A N-channel MOSFET. This COTS part offers high performance power handling, improved immunity to SEE, and low RDS(on) making it ideal for space applications, DC-DC converters, and motor controllers. It is also characterized for useful performance up to 100krad(Si) TID and LET up to 90MeV·cm2/mg.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }