Active and preferred

IRHN7250

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHN7250
IRHN7250

Product details

  • Configuration
    Discrete
  • Die Size
    5
  • ESD Class
    Class 3A
  • Generation
    R4
  • ID (@100°C) max
    16 A
  • ID (@25°C) max
    26 A
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SMD-1
  • Polarity
    N
  • QG
    170 nC
  • QPL Part Number
    2N7269U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    100 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.4 V
OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHN7250 rad hard N-channel MOSFET, in the SMD-1 package, offers a high-performance solution for space applications. With a voltage rating of 200V and current handling capability of 26A, this COTS R4 MOSFET provides low RDS(on) and low gate charge for minimal power losses in DC-DC converters and motor control applications. It has electrical performance up to 100krad(Si) TID, ensuring reliable performance.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }