Active and preferred

IRFY9140C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFY9140C
IRFY9140C

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    -10 A
  • ID (@25°C) max
    -15.8 A
  • Package
    TO-257AA
  • Polarity
    P
  • RDS (on) (@25°C) max
    200 mΩ
  • VBRDSS min
    -100 V
OPN
IRFY9140CEPSA1
Product Status active and preferred
Infineon Package M-TO257-3
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package M-TO257-3
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IRFY9140C is a high reliability, -100V, single, P-channel MOSFET in a TO-257AA package, with a ceramic eyelet. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }