Active and preferred

IRFN140

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFN140
IRFN140

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    20 A
  • ID (@25°C) max
    28 A
  • Language
    SPICE
  • Package
    SMD-1
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • QPL Part Number
    2N7218U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    77 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V
OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRFN140 is a high reliability, 100V, single, N-channel MOSFET in a SMD-1 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }