Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued

IRF5M3710

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5M3710
IRF5M3710

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    29 A
  • ID (@25°C) max
    35 A
  • Language
    SPICE
  • Package
    TO-254AA
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    30 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V
OPN
IRF5M3710EPSA1
Product Status discontinued
Infineon Package
Package Name TO-254AA STANDARD
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO-254AA STANDARD
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IRF5M3710 is a high reliability, 100V, single, N-channel MOSFET in a TO-254AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }