Defense applications require high reliability, top-tier performance, cost efficiency, and product longevity to meet mission requirements. Our mil-temp memories provide robust performance and high reliability for military and aerospace applications where QML certification may not be necessary, but failure is unacceptable in extreme conditions.
Key Features
- Broad portfolio
- -55°C to +125°C mil temp
- Reliable, secure and robust
- Extended lifespan program
Products
About
Defense applications require high reliability, superior performance, reduced cost, and product longevity that can meet the mission requirements. Our memories are designed and purpose-built to meet the most stringent standards in the industry. Our mil-temp memories offer a wide selection of volatile and non-volatile memories for applications that meet QML-Q certifications and offer support for mil-aero applications where QML certification may not be required but robust performance and high reliability in extreme environments are a must.
- Non-volatile SRAM (nvSRAM): High performance of traditional SRAMs while adding the ability to retain data when power is lost
- NOR flash: Industry's highest performance, most secure low pin count serial and parallel NOR flash memories
- Ferroelectric RAM (F-RAM): Highest reliability with virtually infinite endurance, SEU immune with >100 year data retention
- Synchronous SRAM: Low latency, industry-leading performance, and on-chip ECC for high reliability
- Asynchronous SRAM: Industry-leading access rates and low power
Infineon custom solutions simplify your design process by solving the challenges you face. Our worldwide partner network and technological expertise enable you to develop innovative products.
- Die and wafer sales
- Extreme environmental solutions
- Custom-screened products
Infineon works with chipset partners worldwide to qualify our memories, validate drivers and software, and develop turnkey reference designs. The result is a suite of tools and resources that simplify the design process and reduce the time to market. To help you select recommended and qualified memory for your chipset, Infineon publishes chipset pairing guides. These spreadsheets map which Infineon memory products have been qualified with which partner chipsets.
Defense applications require high reliability, superior performance, reduced cost, and product longevity that can meet the mission requirements. Our memories are designed and purpose-built to meet the most stringent standards in the industry. Our mil-temp memories offer a wide selection of volatile and non-volatile memories for applications that meet QML-Q certifications and offer support for mil-aero applications where QML certification may not be required but robust performance and high reliability in extreme environments are a must.
- Non-volatile SRAM (nvSRAM): High performance of traditional SRAMs while adding the ability to retain data when power is lost
- NOR flash: Industry's highest performance, most secure low pin count serial and parallel NOR flash memories
- Ferroelectric RAM (F-RAM): Highest reliability with virtually infinite endurance, SEU immune with >100 year data retention
- Synchronous SRAM: Low latency, industry-leading performance, and on-chip ECC for high reliability
- Asynchronous SRAM: Industry-leading access rates and low power
Infineon custom solutions simplify your design process by solving the challenges you face. Our worldwide partner network and technological expertise enable you to develop innovative products.
- Die and wafer sales
- Extreme environmental solutions
- Custom-screened products
Infineon works with chipset partners worldwide to qualify our memories, validate drivers and software, and develop turnkey reference designs. The result is a suite of tools and resources that simplify the design process and reduce the time to market. To help you select recommended and qualified memory for your chipset, Infineon publishes chipset pairing guides. These spreadsheets map which Infineon memory products have been qualified with which partner chipsets.