KIT_AK_XC800_FOC_V1
Application Kit for Field Oriented Control using XC886/888
Order Nr.: KIT_AK_XC800_FOC_V1 Price: 249,- EUR Buy Online
The Field Oriented Control Drive Application Kit provides customers with a cost-effective method of evaluating and developing Permanent Magnet Synchronous Motor (PMSM) control applications using the Fiel Oriented Control technique. The kit is featuring the CANmotion evaluation board which integrates the XC886CM MCU and a 3-phase power inverter providing all the necessary functions to control a 24V PMSM motor. The complete Field Oriented Control source code along with a free tool chain offers the designers a Plug & Play solution to jump start Field Oriented Control development.
A CAN to USB bridge is available in the kit for hex code download and parameter adjustments. A CAN message based user interface enables the users to set and modify all motor control parameters for speed and current control. Pre-compiled demos provide a platform for easy evaluation and performance measurement of the Field Oriented Control algorithm.
Summary of Features
- CANmotion evaluation board integrating the XC886CM microcontroller and a 3-phase power inverter providing all the necessary functions to control a 24 V PMSM motor
- Ready to use FOC software, free compiler and debugger
- USB CAN interface for monitoring
- DAvE-autocode generator & device configuration tool
- Low-cost, easy evaluation of FOC based on 8-bit microcontroller
- All necessary functionality to jump-start FOC development
- Real-time control of the motor control application
- Reduced software development time
Benefits
- Low-cost, easy evaluation of FOC based on 8-bit microcontroller
- All necessary functionality to jump-start FOC development
- Real-time control of the motor control application
- Reduced software development time
Sensorless Field Oriented Control for PMSM Motors
-
FOC Application Kit using XC886/888 - CD download
Share 01_01 | Apr 22, 2009 | ZIP | 115.15 mb
-
CANmotion Evaluation Platform with BLDC Motor featuring XC886CM Flash Microcontroller
Share 01_00 | Jul 24, 2007 | PDF | 1.17 mb
-
Field-oriented control for motor drives using an optimised 8-bit MCU (Courtesy of Embedded Control Europe)
Share Jul 24, 2007 | PDF | 308 kb
-
Sensorless Field Oriented Control using an 8-Bit Microcontroller (Courtesy of Bodo's Power Systems)
Share Jul 24, 2007 | PDF | 1.1 mb
-
Feldorientierte Regelung mit 8-bit-Mikrocontrollern - Vektor-Computer als Coprozessor (Courtesy of Elektronik Industrie)
Share Jul 24, 2007 | PDF | 117 kb
-
Sensorless Field Oriented Control for PMSM Motors
Share 01_00 | Dec 28, 2011 | PDF | 1.4 mb


