EV inverters
Highly efficient EV inverter solutions supporting the most scalable range of motors and power classes
-
On this page
Browse by category
Auxiliary inverter
Efficient and high-performance inverters for electric vehicle (EV) auxiliary drives
Auxiliary inverter - high-voltage (commercial vehicles)
Enhance every auxiliary application in truck, bus, construction and agricultural vehicle design with the right semiconductor solutions
EV traction inverter
Accelerate vehicle performance with automotive-qualified and highly efficient solutions supporting a scalable range of motors and power classes
Traction inverter (electric commercial vehicles)
Power up electric commercial vehicles like trucks and agricultural machines with our system solutions for easy migration and fast time-to-market
Traction inverter (electric two- & three-wheelers)
Optimize traction motor control with Infineon's customized solutions for light electric vehicles (LEV), regardless of automotive or industrial grade
About
In the context of electric mobility, it is advantageous to introduce additional substantial loads into the high-voltage domain to improve overall efficiency. High-power applications like the climate compressor, electric charger (eTurbo), and active chassis control benefit from high-voltage operation, resulting in improved efficiency. Infineon offers a comprehensive portfolio of power electronics, drivers, and controls, making it a one-stop-shop for your needs.
Electrified commercial vehicles have the potential for high-voltage auxiliary drive applications, including balers, saws, mowers, rotating brushes, and harvesters. Infineon provides a comprehensive portfolio of power electronics, drivers, and controls that cater to customers' requirements for energy efficiency, reliability, robustness, safety, and cost competitiveness. This enables reduced time-to-market and an overall lower cost of ownership.
The traction inverter stands as the key component in electric vehicle drivetrains, overseeing motor control and determining driving behavior. It minimizes switching losses, maximizes thermal efficiency, and facilitates regenerative braking for battery recharging. With the belief of "One Inverter, One Infineon," Infineon offers a complete system solution encompassing power semiconductors and 32-bit microcontrollers, aiming to achieve high efficiency, optimized performance, and fast time-to-market.
Experience optimized traction inverter and drive solutions tailored for two- and three-wheeler applications, setting the benchmark in both automotive and industrial standards. Infineon's state-of-the-art semiconductor solutions are designed to meet the unique demands of electric mobility, delivering seamless performance, efficiency, and reliability.
Infineon serves as your comprehensive source for all your electric motor drive needs, offering multiple product families. Explore our range, including XMC™, TRAVEO™ T2G, and AURIX™ microcontrollers, as well as OptiMOS™ and StrongIRFET™ power MOSFET families, EiceDRIVER™ isolated and non-isolated gate drivers, and XENSIV™ magnetic, current, and position sensors.
The traction inverter in an electrified commercial vehicle facilitates the control of the main electric motors in the tractor unit to enable movement with the semi-trailer. It can be centrally positioned to ease retrofitting from the legacy combustion engine or integrated into the eAxles with smaller high-speed electric motors and transmission to enhance power density and efficiency. Dependability, scalability, continuous high-load capability, and reduced power losses are the primary requirements for this application. Infineon provides a complete system solution, ranging from power modules to 32-bit microcontrollers, to support these advancements.
In the context of electric mobility, it is advantageous to introduce additional substantial loads into the high-voltage domain to improve overall efficiency. High-power applications like the climate compressor, electric charger (eTurbo), and active chassis control benefit from high-voltage operation, resulting in improved efficiency. Infineon offers a comprehensive portfolio of power electronics, drivers, and controls, making it a one-stop-shop for your needs.
Electrified commercial vehicles have the potential for high-voltage auxiliary drive applications, including balers, saws, mowers, rotating brushes, and harvesters. Infineon provides a comprehensive portfolio of power electronics, drivers, and controls that cater to customers' requirements for energy efficiency, reliability, robustness, safety, and cost competitiveness. This enables reduced time-to-market and an overall lower cost of ownership.
The traction inverter stands as the key component in electric vehicle drivetrains, overseeing motor control and determining driving behavior. It minimizes switching losses, maximizes thermal efficiency, and facilitates regenerative braking for battery recharging. With the belief of "One Inverter, One Infineon," Infineon offers a complete system solution encompassing power semiconductors and 32-bit microcontrollers, aiming to achieve high efficiency, optimized performance, and fast time-to-market.
Experience optimized traction inverter and drive solutions tailored for two- and three-wheeler applications, setting the benchmark in both automotive and industrial standards. Infineon's state-of-the-art semiconductor solutions are designed to meet the unique demands of electric mobility, delivering seamless performance, efficiency, and reliability.
Infineon serves as your comprehensive source for all your electric motor drive needs, offering multiple product families. Explore our range, including XMC™, TRAVEO™ T2G, and AURIX™ microcontrollers, as well as OptiMOS™ and StrongIRFET™ power MOSFET families, EiceDRIVER™ isolated and non-isolated gate drivers, and XENSIV™ magnetic, current, and position sensors.
The traction inverter in an electrified commercial vehicle facilitates the control of the main electric motors in the tractor unit to enable movement with the semi-trailer. It can be centrally positioned to ease retrofitting from the legacy combustion engine or integrated into the eAxles with smaller high-speed electric motors and transmission to enhance power density and efficiency. Dependability, scalability, continuous high-load capability, and reduced power losses are the primary requirements for this application. Infineon provides a complete system solution, ranging from power modules to 32-bit microcontrollers, to support these advancements.
Design resources
Join our empowering community
Start your designs with our ready-to-use solutions