Domestic robots
Solutions for vacuum cleaning, lawn mowing, pool cleaning robots, and many more
-
On this page
Overview
Best-in-class domestic robot hardware components featuring compact motor drives, energy-efficient and long-lasting battery life, advanced sensing capabilities for navigation, and secure connectivity to the cloud and users. All features that are key to user-friendly and safe robot designs. Infineon offers a one-stop shop for all the basic components of robot manufacturing needed for autonomous domestic and service robots.
Benefits
- Space & energy-saving motor drives
- USB-C & wireless charging solutions
- Environment sensing 3D ToF & radar
- Safe battery management (BMS)
- Powerful sensing
- Robust security solutions
- Highest safety standards
- Powerful SMPS for fast charging
- Eval boards and reference designs
- Range of MCU and memory solutions
Block diagram
About
Domestic robots are robots designed to perform household chores and tasks. They are small, autonomous devices that can help with cleaning, cooking, and other household functions to make everyday life easier for homeowners.
Our solutions for domestic robots in home robotics include: Our space- and energy-saving motor control, such as motor inverter switches and integrated motor control solutions. Our efficient and fast battery chargers with USB-C charging and wireless charging for robot power supply systems. Comprehensive battery management systems (BMS). Smart sensing such as collision avoidance, object and cliff detection, and SLAM navigation and mapping. The ability to connect to users and the IoT with our connectivity solutions, including Wi-Fi, Bluetooth®, industrial interfaces, and transceivers. Security and safety, such as embedded security which offers smart robot solutions for encryption and authentication. And the ability to design your robotic operating system (ROS) solutions around the broadest microcontroller and memory portfolios in the market.
Since domestic robots move freely, they require powerful BMS and power management so that they can complete their tasks. Infineon proudly offers this with our wide selection of products for the BMS functional block. This includes battery protection, featuring wider safe operating area (SOA), short-circuit protection with higher peak current rates, more effective parallelization solutions, system cost reduction, and MOSFET protection solutions up to 250 V. Also available is the TLE9012 battery monitoring and balancing IC, delivering best-in-class application robustness, high accuracy voltage measurement, and the lowest system cost.
We also offer a broad portfolio of industrial and automotive grade power management solutions. When it comes to DC-DC conversion, our selection consists of products used in digital controllers, integrated power stages, integrated point-of-load, integrated PMIC, discrete solutions, and automotive grade switching regulators. On the other hand, our portfolio of automotive grade linear voltage regulators consists of solutions for general purpose, high performance, voltage tracking, application-specific 24 V and active antennas, and post regulators.
One of the most important functional blocks in a mobile robot design, motor control, is comfortably covered by Infineon solutions. We offer many different choices for both brushed and brushless motors, including our discrete and semi-integrated solution, which provides the benefit of flexibility and performance optimization. Or our integrated control and gate driver solution, which brings PCB design complexity and BOM reduction, integrated control firmware, performance optimization, and the flexibility to select the appropriate MOSFETs. How about our integrated gate driver and power stage, which again features PCB design complexity and BOM reduction, while also providing improved power density. If you are in the market for a complete motor control solution, look no further than our integrated control and gate driver and power stage, which combines the features above. Lastly, you can also choose position, speed and current sensing which deliver more accurate motor control, simpler and faster computation control algorithm, reduced motor noise. When the highest performance and advanced peripheral capability in motor control MCUs are called for, look into our PSOC™ Control C3M family of MCUs based on Arm® Cortex®-M33. These MCUs feature the ability to control high RPM systems, unique ADCs enable WBG, and a dedicated software ecosystem in ModusToolbox™ Motor Suite. Find out more about all of these solutions and evaluation boards in our application presentation located in the downloads section of this page.
Without sensors, home robotics would not be possible, as they would not be able to see or hear. Among Infineon's broad portfolio, are many sensors, as well as the software, evaluation boards, and reference designs to go with them. Specifically, we offer:
Silicon microphones which feature the highest signal to noise ratio (SNR), our sealed dual membrane (SDM) for water and dust proofing (IP57) on the microphone level, are easy to integrate, and are available in small packages.
24 GHz and 60 GHz radar sensors portfolio comprised of compact and cost-efficient radar chips, which provide high sensitivity for reliable motion and distance detection, the ability to operate without a visible lens and through a plastic cover.
Time-of-flight (ToF) featuring up to VGA (640 x 480 points) 3D depth resolution, the highest level of integration with the smallest footprint, industry-leading performance and sunlight robustness, lowest cost 3D cameras with low-cost architecture, and the smallest footprint companion VCSEL driver.
Our robust portfolio of Bluetooth®, Bluetooth® Low Energy (BLE), and Wi-Fi connectivity enable a host of different functionalities within domestic robots, addressing multiple markets. Our solutions are reliable, are lower power, and feature high-performance SoCs. This means that your domestic robot is more secure, needs to be charged less often, and constantly learning.
Domestic robots must also be secure in order to perform their duties. Our solutions allow you to meet not only the needs of your customers, but also your own needs. For example, our solutions enable simpler customer setup via injected device identity, remote attestation for remote security management, and our hardware security extends to VMs via hypervisor support. However, that is not all. We also help you to increase revenue with hardware security products that support feature licensing, advanced defenses, and protection of company reputation delivered by our hardware security which minimizes vulnerabilities and maximizes sustainability.
Domestic robots are robots designed to perform household chores and tasks. They are small, autonomous devices that can help with cleaning, cooking, and other household functions to make everyday life easier for homeowners.
Our solutions for domestic robots in home robotics include: Our space- and energy-saving motor control, such as motor inverter switches and integrated motor control solutions. Our efficient and fast battery chargers with USB-C charging and wireless charging for robot power supply systems. Comprehensive battery management systems (BMS). Smart sensing such as collision avoidance, object and cliff detection, and SLAM navigation and mapping. The ability to connect to users and the IoT with our connectivity solutions, including Wi-Fi, Bluetooth®, industrial interfaces, and transceivers. Security and safety, such as embedded security which offers smart robot solutions for encryption and authentication. And the ability to design your robotic operating system (ROS) solutions around the broadest microcontroller and memory portfolios in the market.
Since domestic robots move freely, they require powerful BMS and power management so that they can complete their tasks. Infineon proudly offers this with our wide selection of products for the BMS functional block. This includes battery protection, featuring wider safe operating area (SOA), short-circuit protection with higher peak current rates, more effective parallelization solutions, system cost reduction, and MOSFET protection solutions up to 250 V. Also available is the TLE9012 battery monitoring and balancing IC, delivering best-in-class application robustness, high accuracy voltage measurement, and the lowest system cost.
We also offer a broad portfolio of industrial and automotive grade power management solutions. When it comes to DC-DC conversion, our selection consists of products used in digital controllers, integrated power stages, integrated point-of-load, integrated PMIC, discrete solutions, and automotive grade switching regulators. On the other hand, our portfolio of automotive grade linear voltage regulators consists of solutions for general purpose, high performance, voltage tracking, application-specific 24 V and active antennas, and post regulators.
One of the most important functional blocks in a mobile robot design, motor control, is comfortably covered by Infineon solutions. We offer many different choices for both brushed and brushless motors, including our discrete and semi-integrated solution, which provides the benefit of flexibility and performance optimization. Or our integrated control and gate driver solution, which brings PCB design complexity and BOM reduction, integrated control firmware, performance optimization, and the flexibility to select the appropriate MOSFETs. How about our integrated gate driver and power stage, which again features PCB design complexity and BOM reduction, while also providing improved power density. If you are in the market for a complete motor control solution, look no further than our integrated control and gate driver and power stage, which combines the features above. Lastly, you can also choose position, speed and current sensing which deliver more accurate motor control, simpler and faster computation control algorithm, reduced motor noise. When the highest performance and advanced peripheral capability in motor control MCUs are called for, look into our PSOC™ Control C3M family of MCUs based on Arm® Cortex®-M33. These MCUs feature the ability to control high RPM systems, unique ADCs enable WBG, and a dedicated software ecosystem in ModusToolbox™ Motor Suite. Find out more about all of these solutions and evaluation boards in our application presentation located in the downloads section of this page.
Without sensors, home robotics would not be possible, as they would not be able to see or hear. Among Infineon's broad portfolio, are many sensors, as well as the software, evaluation boards, and reference designs to go with them. Specifically, we offer:
Silicon microphones which feature the highest signal to noise ratio (SNR), our sealed dual membrane (SDM) for water and dust proofing (IP57) on the microphone level, are easy to integrate, and are available in small packages.
24 GHz and 60 GHz radar sensors portfolio comprised of compact and cost-efficient radar chips, which provide high sensitivity for reliable motion and distance detection, the ability to operate without a visible lens and through a plastic cover.
Time-of-flight (ToF) featuring up to VGA (640 x 480 points) 3D depth resolution, the highest level of integration with the smallest footprint, industry-leading performance and sunlight robustness, lowest cost 3D cameras with low-cost architecture, and the smallest footprint companion VCSEL driver.
Our robust portfolio of Bluetooth®, Bluetooth® Low Energy (BLE), and Wi-Fi connectivity enable a host of different functionalities within domestic robots, addressing multiple markets. Our solutions are reliable, are lower power, and feature high-performance SoCs. This means that your domestic robot is more secure, needs to be charged less often, and constantly learning.
Domestic robots must also be secure in order to perform their duties. Our solutions allow you to meet not only the needs of your customers, but also your own needs. For example, our solutions enable simpler customer setup via injected device identity, remote attestation for remote security management, and our hardware security extends to VMs via hypervisor support. However, that is not all. We also help you to increase revenue with hardware security products that support feature licensing, advanced defenses, and protection of company reputation delivered by our hardware security which minimizes vulnerabilities and maximizes sustainability.