SPIDER+ | Multichannel SPI Driver Enhanced Relay Control
Überblick
SPIDER+ devices are equipped with limp home and cranking, very low current consumption, enhanced diagnosis features, excellent thermal performance (exposed pad packages) and an input mapping function for the 2 direct inputs
Furthermore the the new 8 ch HS device offers a very cost efficient solution to drive small HS loads, including open load at ON detection. The family approach with consistent SPI registers, identical output stages for all channels and a comprehensive pin-to-pin compatibility reduce the design effort and therefore system costs down options as well as partitioning adjustments without a PCB re-design. Small TSDSO-14 and 24 pin packages realize PCB space savings.

Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Produkte
Details
Applications | Key features SPIDER+ | Benefits |
---|---|---|
|
|
|
Videos
Applikationen
Support