Motor control ICs
Solutions for motor control systems in automotive, consumer and industrial applications
-
On this page
Browse by category
32-bit PSOC™ Control Arm® Cortex®-M33 MCU
iMOTION™ Integrated motor control solutions
Highly integrated products for the control of a variable speed drive (VSD)
iMOTION™ Integrated motor control solutions Subfamilies
MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
MOTIX™ motor control ICs for BLDC motors
Explore Infineon’s comprehensive product portfolio for BLDC motor control in automotive and industrial applications.
MOTIX™ motor control ICs for BLDC motors Subfamilies
MOTIX™ motor control ICs for brushed DC motors
Scalable and flexible solutions with different functional options and advanced protection
MOTIX™ motor control ICs for brushed DC motors Subfamilies
MOTIX™ multi half-bridge ICs for servo and stepper motors
Infineon offers dedicated drivers for DC motors in servo control applications, as well as drivers for stepper motors
About
Infineon is a one-stop-shop for motor control solutions with a broad portfolio of motor driver ICs. Explore different integration levels from discrete partitioning to highly-integrated solutions:
- MOTIX™ Driver: Gate drivers for low-voltage BDC and BLDC motor applications comprising multi gate MOSFET driver ICs and motor gate drivers up to 48 V/60 V.
- MOTIX™ Bridge: Fully integrated single and multi half-bridge ICs and full-bridge ICs for BDC motor drives < 300 W as well as servo/stepper motor drivers.
- MOTIX™ SBC: Motor system ICs (SBC) for BDC and BLDC motor control integrating gate driver, power supply and communication.
- MOTIX™ MCU (SoC/SiP) motor control systems combining 32-bit MCU, gate driver, power supply and partially communication on a single chip (SoC) or in one package (SiP).
- MOTIX™ Software: These products are qualified according to industry standards and can be licensed for productive use. The portfolio comprises MOTIX™ MCU peripheral driver, AUTOSAR Complex Device Driver and Motor Control Software.
- iMOTION™ products integrate all required hardware and software functions for the control of high-voltage 3-phase motors in industrial and consumer applications.
- PSOC™ Control: High-performance microcontroller family with Arm® Cortex®-M33 cores, providing advanced real-time control peripherals.
Whatever you touch in a car, there is an electric motor close by. Brushed DC motors are easy to control and often serve as actuators with an overall short operating time. Torque control down to zero speed is easy to achieve. Typical applications are:
- Body applications such as power seat modules, power closure systems, window lift, sunroof, mirror modules and wipers.
- Powertrain and thermal management such as HVAC control modules, and engine cooling fans.
- Safety relevant applications such as electronic parking brake, and electronic seatbelt pre-tensioners.
Brushed DC motor driver ICs offer high-performance solutions:
- Advanced MOTIX™ multi MOSFET gate driver ICs to drive up to 16 external MOSFETs with the state-of-the-art protection features.
- MOTIX™ single and multi half-bridge ICs, and full-bridge ICs, integrating driver stage and MOSFETs into one package with excellent diagnosis and protection features.
- Innovative MOTIX™ motor system ICs (SBC) for BDC motor control integrating gate driver, power supply and communication.
- With MOTIX™ MCU (SoC) Infineon offers in addition 32-bit motor control system-on-chip (SoC) solutions for BDC motors up to 3 kW.
Brushless DC (BLDC) motors have less wear but need a complex control algorithm and, therefore, higher computing power than a DC motor drive. BLDC motors are most suitable for applications demanding long-term continuous duty. Typical applications are
- Powertrain and thermal management such as HVAC compressor, auxiliary pumps, fuel pumps and engine cooling fans.
- Safety relevant applications such as electric power steering, brake booster, and MHEV starter generator.
- Body applications such as seat cooling and sunroof or front wiper
Infineon offers different BLDC motor driver ICs to meet customer-specific preferences:
- MOTIX™ gate driver ICs for BLDC motor control for voltage domains ranging from 12 V to 48 V (up to ASIL D).
- MOTIX™ motor system ICs (SBC) integrating gate driver, power supply and communication (LIN or CAN FD transceivers).
- With MOTIX™ MCU (SoC) Infineon offers in addition 32-bit motor control system-on-chip (SoC) solutions for BLDC motors up to 1 kW.
PSOC™ Control is designed for motor control applications such as home appliances, industrial drives, robots, LEVs, and HVAC systems. These MCUs feature advanced programmable analog subsystems like a 12-bit, 12-Msps ADC and a CORDIC Accelerator.
iMOTION™ products are offered in several integration levels including hardware as well as software. The hardware integration comprises stand-alone motor controllers, motor controllers with integrated gate drivers (SmartDriver) and fully integrated inverters-in-a-package (SmartIPM). In terms of software, Infineon offers full turnkey solutions as well as freely programmable modules.
Designed for maximum flexibility and high performance, Infineon’s MOTIX™ IMD700A / IMD701A fully programmable 32-bit motor control SiP solutions and MOTIX™ 6EDL7141 and 6EDL7151 3-phase gate driver ICs have an operating supply voltage between 5.5 V to 70 V. Ideal applications for these low-voltage motor controllers include cordless power tools, gardening products, and automated guided vehicles.
For DC motor control applications Infineon offers the MOTIX™ single half- and full-bridges IFX007 and IFX9201. MOTIX™ MCU | 32-bit motor control SoC is a perfect solution for DC and BLDC applications where a small package form factor and a minimum number of external components are essential.
Infineon is your dependable partner for high-quality products with longevity providing for many products supply security with dual-site approach. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support:
- Embedded software: production-ready code for motor control
- Flexible development platform for Infineon microcontrollers, integrating with popular IDEs and cross-platform tools, middleware, and GitHub libraries
- Plenty of tools for configuration (e.g. Configuration Wizards), simulation & modeling (e.g. power dissipation) as well as finder & selection tools and utilities
- Simulation models
- Evaluation boards, shields for Arduino and reference designs based on application expertise including demo code
- Training videos (online courses)
- Extensive documentation accompanies all products e.g. with application notes and design-in guidelines.
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure and community
Explore Infineon software and tools in the Infineon Developer Center!
Infineon is a one-stop-shop for motor control solutions with a broad portfolio of motor driver ICs. Explore different integration levels from discrete partitioning to highly-integrated solutions:
- MOTIX™ Driver: Gate drivers for low-voltage BDC and BLDC motor applications comprising multi gate MOSFET driver ICs and motor gate drivers up to 48 V/60 V.
- MOTIX™ Bridge: Fully integrated single and multi half-bridge ICs and full-bridge ICs for BDC motor drives < 300 W as well as servo/stepper motor drivers.
- MOTIX™ SBC: Motor system ICs (SBC) for BDC and BLDC motor control integrating gate driver, power supply and communication.
- MOTIX™ MCU (SoC/SiP) motor control systems combining 32-bit MCU, gate driver, power supply and partially communication on a single chip (SoC) or in one package (SiP).
- MOTIX™ Software: These products are qualified according to industry standards and can be licensed for productive use. The portfolio comprises MOTIX™ MCU peripheral driver, AUTOSAR Complex Device Driver and Motor Control Software.
- iMOTION™ products integrate all required hardware and software functions for the control of high-voltage 3-phase motors in industrial and consumer applications.
- PSOC™ Control: High-performance microcontroller family with Arm® Cortex®-M33 cores, providing advanced real-time control peripherals.
Whatever you touch in a car, there is an electric motor close by. Brushed DC motors are easy to control and often serve as actuators with an overall short operating time. Torque control down to zero speed is easy to achieve. Typical applications are:
- Body applications such as power seat modules, power closure systems, window lift, sunroof, mirror modules and wipers.
- Powertrain and thermal management such as HVAC control modules, and engine cooling fans.
- Safety relevant applications such as electronic parking brake, and electronic seatbelt pre-tensioners.
Brushed DC motor driver ICs offer high-performance solutions:
- Advanced MOTIX™ multi MOSFET gate driver ICs to drive up to 16 external MOSFETs with the state-of-the-art protection features.
- MOTIX™ single and multi half-bridge ICs, and full-bridge ICs, integrating driver stage and MOSFETs into one package with excellent diagnosis and protection features.
- Innovative MOTIX™ motor system ICs (SBC) for BDC motor control integrating gate driver, power supply and communication.
- With MOTIX™ MCU (SoC) Infineon offers in addition 32-bit motor control system-on-chip (SoC) solutions for BDC motors up to 3 kW.
Brushless DC (BLDC) motors have less wear but need a complex control algorithm and, therefore, higher computing power than a DC motor drive. BLDC motors are most suitable for applications demanding long-term continuous duty. Typical applications are
- Powertrain and thermal management such as HVAC compressor, auxiliary pumps, fuel pumps and engine cooling fans.
- Safety relevant applications such as electric power steering, brake booster, and MHEV starter generator.
- Body applications such as seat cooling and sunroof or front wiper
Infineon offers different BLDC motor driver ICs to meet customer-specific preferences:
- MOTIX™ gate driver ICs for BLDC motor control for voltage domains ranging from 12 V to 48 V (up to ASIL D).
- MOTIX™ motor system ICs (SBC) integrating gate driver, power supply and communication (LIN or CAN FD transceivers).
- With MOTIX™ MCU (SoC) Infineon offers in addition 32-bit motor control system-on-chip (SoC) solutions for BLDC motors up to 1 kW.
PSOC™ Control is designed for motor control applications such as home appliances, industrial drives, robots, LEVs, and HVAC systems. These MCUs feature advanced programmable analog subsystems like a 12-bit, 12-Msps ADC and a CORDIC Accelerator.
iMOTION™ products are offered in several integration levels including hardware as well as software. The hardware integration comprises stand-alone motor controllers, motor controllers with integrated gate drivers (SmartDriver) and fully integrated inverters-in-a-package (SmartIPM). In terms of software, Infineon offers full turnkey solutions as well as freely programmable modules.
Designed for maximum flexibility and high performance, Infineon’s MOTIX™ IMD700A / IMD701A fully programmable 32-bit motor control SiP solutions and MOTIX™ 6EDL7141 and 6EDL7151 3-phase gate driver ICs have an operating supply voltage between 5.5 V to 70 V. Ideal applications for these low-voltage motor controllers include cordless power tools, gardening products, and automated guided vehicles.
For DC motor control applications Infineon offers the MOTIX™ single half- and full-bridges IFX007 and IFX9201. MOTIX™ MCU | 32-bit motor control SoC is a perfect solution for DC and BLDC applications where a small package form factor and a minimum number of external components are essential.
Infineon is your dependable partner for high-quality products with longevity providing for many products supply security with dual-site approach. In order to reduce time to market and development effort on customer side we offer comprehensive design-in support:
- Embedded software: production-ready code for motor control
- Flexible development platform for Infineon microcontrollers, integrating with popular IDEs and cross-platform tools, middleware, and GitHub libraries
- Plenty of tools for configuration (e.g. Configuration Wizards), simulation & modeling (e.g. power dissipation) as well as finder & selection tools and utilities
- Simulation models
- Evaluation boards, shields for Arduino and reference designs based on application expertise including demo code
- Training videos (online courses)
- Extensive documentation accompanies all products e.g. with application notes and design-in guidelines.
- Worldwide partner network for engineering services and software support
- Comprehensive support infrastructure and community
Explore Infineon software and tools in the Infineon Developer Center!
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Discover our Infineon Academy learning platform
Join our empowering community