The LITIX™ Basic product family of linear constant current sources offers high design flexibility with one or three output channels and pin-to-pin compatibility. LED currents from 60-180 mA per channel enable stable and reliable LED brightness. Its diagnostics and logic feature set improve system reliability. The LITIX™ Basic product family is suited for exterior LED lighting as well as other LED applications.
Key Features
- 1 or 3 channels
- 60-180 mA per channel
- Protection features
- PWM engine optional
Compare families
Products
About
The LITIX™ Basic product family of linear constant current sources offers high design flexibility with one or three output channels and pin-to-pin compatibility. There are devices with 1-IN 1-OUT, 1-IN 3-OUT, and 3-IN 3-OUT configurations available.
LED currents from 60-180 mA per channel enable stable and reliable LED brightness. Its diagnostics and logic feature set improve system reliability. The TLD1125EL is the only device in the family featuring a PWM engine.
The LITIX™ Basic product family is suited for exterior LED lighting as well as other LED applications. This includes especially taillights, stop lights, turn indicators, fog and reverse lights, and rear combination lights.
All devices include overload, overtemperature, reverse polarity protection, and undervoltage lock out. All devices except the TLD1120EL and TLD1310EL also feature open load and short-circuit detection.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
The LITIX™ Basic product family of linear constant current sources offers high design flexibility with one or three output channels and pin-to-pin compatibility. There are devices with 1-IN 1-OUT, 1-IN 3-OUT, and 3-IN 3-OUT configurations available.
LED currents from 60-180 mA per channel enable stable and reliable LED brightness. Its diagnostics and logic feature set improve system reliability. The TLD1125EL is the only device in the family featuring a PWM engine.
The LITIX™ Basic product family is suited for exterior LED lighting as well as other LED applications. This includes especially taillights, stop lights, turn indicators, fog and reverse lights, and rear combination lights.
All devices include overload, overtemperature, reverse polarity protection, and undervoltage lock out. All devices except the TLD1120EL and TLD1310EL also feature open load and short-circuit detection.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.