The ICE5QSBG 5th-generation quasi-resonant flyback PWM controller offers high performance and a complete suite of protection to increase system robustness in AC-DC power conversion. Novel QR quasi-resonant (patent pending) switching limits the spread of switching frequency between high/low line input and thus lowers the EMI signature. Designers can lower system design costs by using higher switching frequencies and smaller magnetics.
Key Features
- Novel quasi-resonant switching
- Selectable active burst mode
- Built-in digital soft start
- Adjustable line input overvoltage
- Brown IN/OUT protection
- OLP, output short protection
- VCC pin short-to-ground protection
- Integration with CoolMOS™ P7
- OTP with hysteresis
- VCC over/under-voltage protection
- Output over-voltage protection
Applications
Products
About
Key benefits: High efficiency with the latest CoolMOS™ P7 family and quasi-resonant switching scheme, auto-restart recovery scheme to minimize interruption to system operation, extensive protection coverage to increase system robustness, and rapid start-up performance with cascode configuration.
Key applications are offline aux SMPS for servers, PC power, aircon, refrigerator, audio and main SMPS for adapters, set-top boxes, water purifiers, TV, industrial SMPS, and PoE.
The single-stage flyback AC-DC controller ICs for constant voltage output are tailored for example for cost-efficient LED lighting and power supply applications. They offer an optimal price-performance ratio with excellent power factor, THD, low EMI, and optimum efficiency at high light quality. Infineon's portfolio covers a basic product variant as well as advanced, and even fully-featured product variants which enable smart lighting, enriched with features such as low stand-by power and jitter for emergency lighting.
Key benefits: High efficiency with the latest CoolMOS™ P7 family and quasi-resonant switching scheme, auto-restart recovery scheme to minimize interruption to system operation, extensive protection coverage to increase system robustness, and rapid start-up performance with cascode configuration.
Key applications are offline aux SMPS for servers, PC power, aircon, refrigerator, audio and main SMPS for adapters, set-top boxes, water purifiers, TV, industrial SMPS, and PoE.
The single-stage flyback AC-DC controller ICs for constant voltage output are tailored for example for cost-efficient LED lighting and power supply applications. They offer an optimal price-performance ratio with excellent power factor, THD, low EMI, and optimum efficiency at high light quality. Infineon's portfolio covers a basic product variant as well as advanced, and even fully-featured product variants which enable smart lighting, enriched with features such as low stand-by power and jitter for emergency lighting.