EVAL_HB_PARALLELGAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Dimensions78mm×60mm×28mm
-
FamilyCoolGaN™
-
Input TypeDC, AC
-
Output Current max24 A
-
Output Voltage max450 V
-
Product NameEVAL_HB_ParallelGaN
-
QualificationStandard
-
Supply Voltage max450 V
-
Target ApplicationCharger, EV Charger, Drives, Energy Storage, Industrial Drives, Motor Control & Drives, Power
-
TopologyBoost, BCM, Buck, Phase Shift Full Bridge, PFC Interleave, PFC, LLC, Half Bridge, Full Bridge, Chopper
| Recommended | ||
|
OPN
|
EVALHBPARALLELGANTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Evaluate GaN paralleling benefits and issues in half-bridge environment
- Configurable for buck, boost or pulsed operation for hard- or soft-switching
- Static and dynamic current sharing can be monitored through separate shunt resistors
- Adjustable dead time
Benefits
- Doubling the current carrying capacity by effectively halving the RDS(on)
- Single driver can drive two parallel GaN devices