- Drive Core for automotive software development
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
Dec 03, 2025
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
Dec 03, 2025
XENSIV™ Magnetic Sensor Simulation Tool
Compare Sensors in Real Application Conditions with Infineon's Simulation Tools
-
On this page
Overview
Our sensor simulation tools allow you to compare products in application conditions. The tools are easy-to-use and will guide you in identifying the most suitable Infineon XENSIV™ - Sensor combined with the best-fit magnet. Simulate magnetic field waveforms and data calculations live, allowing to compare different parameter conditions.
Key Features
- Ready to go for Makers
- Open-source evaluation boards
- Compatible w/ Arduino/Raspberry Pi
- Fast + easy application discovery
- First measurements within minutes
- Extendable system design
Benefits
- GUI and code examples
- Free software download
- No extra programming
- All-in-one concept
- Plug and play boards
- Standardized Arduino formfactor
About
3D magnetic field sensor for smaller, more accurate and robust designs. The sensor family, with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications in consumer, industrial and automotive. They are ideally suited for the measurement of three -dimensional movement within a magnetic field, linear slide movement as well as 360° angle rotation.
Discover Infineon´s broad energy saving portfolio of Hall switches in smallest package. Simulate your Hall switch applications and see the results in an accurate simulation of the magnetic field and the switching behavior of the Hall switch in the application.
Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties, sensor specification and assembly tolerances.
Infineon's innovative simulation tool for XENSIVTM Current Sensors offers accurate 3D calculation of the magnetic field. For a user-defined current rail the tool will calculate the key performance parameters like magnetic field transfer factor, electrical resistance and power dissipation.
Infineon's innovative SPEED SENSOR SOLUTION TOOL will provide a sensor recommendation for your tooth wheel and back bias magnet geometry. Customer constraints like enhanced stray field immunity, the necessity for a direction channel, or the sensor interface are considered in the selection process.
3D magnetic field sensor for smaller, more accurate and robust designs. The sensor family, with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications in consumer, industrial and automotive. They are ideally suited for the measurement of three -dimensional movement within a magnetic field, linear slide movement as well as 360° angle rotation.
Discover Infineon´s broad energy saving portfolio of Hall switches in smallest package. Simulate your Hall switch applications and see the results in an accurate simulation of the magnetic field and the switching behavior of the Hall switch in the application.
Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties, sensor specification and assembly tolerances.
Infineon's innovative simulation tool for XENSIVTM Current Sensors offers accurate 3D calculation of the magnetic field. For a user-defined current rail the tool will calculate the key performance parameters like magnetic field transfer factor, electrical resistance and power dissipation.
Infineon's innovative SPEED SENSOR SOLUTION TOOL will provide a sensor recommendation for your tooth wheel and back bias magnet geometry. Customer constraints like enhanced stray field immunity, the necessity for a direction channel, or the sensor interface are considered in the selection process.