Garage door opener
Get a complete portfolio for automatic opening system designs
-
On this page
Overview
Garage door opening technology is a growing part of smart home and building access control systems. Automatic opening systems incorporate smart sensors, motor controls, back-up power supplies and battery management, which reduce energy losses.Our comprehensive portfolio of low-power products enhances garage door opener solutions, simplifies access control functionality, and improves efficiency.
Benefits
- Intuitive HMI PSOC microcontrollers
- Low-power wireless connectivity
- Security-enabled open/close functions
- Occupancy sensing
- Integrated with smart homes solutions
About
Today’s garage door openers offer advanced features to enhance the consumer experience. Infineon’s solutions help improve the user experience with
- Integration with home delivery services such as Amazon Home key
- Intuitive and interactive human-machine interface (HMI) capabilities with PSOC microcontrollers
- Ultra-low-power, reliable wireless connectivity solutions
- Cloud connectivity and seamless integration with smart homes, smart buildings, and automotive platforms
- Hardware security enabled open/close functionality from within a secure enclave
- Occupancy sensing such as presence/away detection, approach/depart sensing
We offer one of the industry’s widest product portfolios for smart garage door opener (GDO) design.
Our ultra-low-power microcontroller (MCU) PSOC™ 4, featuring the industry’s best capacitive touch technology, segment LCD interface and 12-bit ADC, makes it ideal for low-cost, battery-powered GDO keypad solutions. PSOC™ 6 offers an additional Arm® Cortex®-M4F core to separate HMI and wireless communication from sensor hub and GDO control typically handled by low-power Arm® Cortex®-M0+ core instead of using two MCUs in a GDO design.
Infineon’s reliable AIROC™ wireless connectivity solutions come in many options to meet your specific needs. Our AIROC™ :
- CYW43439 is a single-band 1x1 Wi-Fi 4 and Bluetooth® 5.2 combo
- CYW43022 is an ultra-low-power dual-band 1x1 Wi-Fi 5 and Bluetooth® 5.3 combo
- CYW4373 is a cost-effective dual-band 1x1 Wi-Fi 5 and Bluetooth® 5.2 combo solution
All our devices support internal and external coexistence with other radios. And Matter over Wi-Fi is supported in all of them.
Our broad portfolio of security solutions and sensors complete your GDO designs. Our OPTIGA™ Trust M, pre-personalized turnkey solution, offers true zero-touch secured and certified provisioning, and high performance needed for quick cloud access.
Sensors
Infineon’s XENSIV™ BGT60LTR11AIP low-power cost-effective 60 GHz radar sensor can be used for presence and away detection.Our XENSIV™ magnetic and current sensors ensure the perfect fit for all performance and integrity needs
Software +
Our CIRRENT™ IoT network intelligence (INI) delivers IoT device analytics for connected GDOs. It drives the product development and deployment to improve user experience.
Infineon’s portfolio offers the necessary power and analog capabilities for your complete garage door opener (GDO) design.
Take advantage of the broad portfolio to address your specific needs. Our solutions include:
- Linear voltage regulators
- DC/DC converters
- 20 V-300 V N-channel power MOSFET
- 600 V CoolMOS™ P6
- AC-DC integrated power stage – CoolSET™
- Galvanically isolated gate driver
Infineon supports a broad range of integrated or discrete motor drive solutions such as:
- Motor Control MCUs: XMC and PSOC Control
- OptiMOS™ and StrongIRFET™ latest family selection guide
- Intelligent power modules (IPMs)
- Gate driver ICs
- Intelligent motor control ICs
Today’s garage door openers offer advanced features to enhance the consumer experience. Infineon’s solutions help improve the user experience with
- Integration with home delivery services such as Amazon Home key
- Intuitive and interactive human-machine interface (HMI) capabilities with PSOC microcontrollers
- Ultra-low-power, reliable wireless connectivity solutions
- Cloud connectivity and seamless integration with smart homes, smart buildings, and automotive platforms
- Hardware security enabled open/close functionality from within a secure enclave
- Occupancy sensing such as presence/away detection, approach/depart sensing
We offer one of the industry’s widest product portfolios for smart garage door opener (GDO) design.
Our ultra-low-power microcontroller (MCU) PSOC™ 4, featuring the industry’s best capacitive touch technology, segment LCD interface and 12-bit ADC, makes it ideal for low-cost, battery-powered GDO keypad solutions. PSOC™ 6 offers an additional Arm® Cortex®-M4F core to separate HMI and wireless communication from sensor hub and GDO control typically handled by low-power Arm® Cortex®-M0+ core instead of using two MCUs in a GDO design.
Infineon’s reliable AIROC™ wireless connectivity solutions come in many options to meet your specific needs. Our AIROC™ :
- CYW43439 is a single-band 1x1 Wi-Fi 4 and Bluetooth® 5.2 combo
- CYW43022 is an ultra-low-power dual-band 1x1 Wi-Fi 5 and Bluetooth® 5.3 combo
- CYW4373 is a cost-effective dual-band 1x1 Wi-Fi 5 and Bluetooth® 5.2 combo solution
All our devices support internal and external coexistence with other radios. And Matter over Wi-Fi is supported in all of them.
Our broad portfolio of security solutions and sensors complete your GDO designs. Our OPTIGA™ Trust M, pre-personalized turnkey solution, offers true zero-touch secured and certified provisioning, and high performance needed for quick cloud access.
Sensors
Infineon’s XENSIV™ BGT60LTR11AIP low-power cost-effective 60 GHz radar sensor can be used for presence and away detection.Our XENSIV™ magnetic and current sensors ensure the perfect fit for all performance and integrity needs
Software +
Our CIRRENT™ IoT network intelligence (INI) delivers IoT device analytics for connected GDOs. It drives the product development and deployment to improve user experience.
Infineon’s portfolio offers the necessary power and analog capabilities for your complete garage door opener (GDO) design.
Take advantage of the broad portfolio to address your specific needs. Our solutions include:
- Linear voltage regulators
- DC/DC converters
- 20 V-300 V N-channel power MOSFET
- 600 V CoolMOS™ P6
- AC-DC integrated power stage – CoolSET™
- Galvanically isolated gate driver
Infineon supports a broad range of integrated or discrete motor drive solutions such as:
- Motor Control MCUs: XMC and PSOC Control
- OptiMOS™ and StrongIRFET™ latest family selection guide
- Intelligent power modules (IPMs)
- Gate driver ICs
- Intelligent motor control ICs