Pneumatic management system (commercial vehicles)
Enhance performance and efficiency with pneumatic management technology
-
On this page
Overview
Optimize air pressure regulation, enable quick response times, reduce energy consumption, and ensure seamless integration with other vehicle control systems. Precise pneumatic management systems enhance the efficiency and reliability of commercial vehicles, including trucks, buses, construction vehicles, and agricultural machines.
Benefits
- Highly integrated
- Pin-to-pin compatible
- Scalable
- Protection functions
- Diagnostic functions
- One-stop shop
Block diagram
About
Our pneumatic management solutions for commercial vehicles such as trucks and agricultural vehicles offers two primary benefits: It is cost-friendly and easy to integrate. If these are your top priorities, Infineon is the best partner.
We offer an extensive selection of robust, high-quality low side, and high side switches with the features and functions modern-day pneumatic systems demand. All components are simply implemented in the electronic system. Turn to our system solutions and reference designs to reduce effort and save money on your pneumatic system designs.
PROFET™+ 24 V is a scalable family (RDS(on) 10 – 200 mΩ) of smart 24 V high-side switches with advanced protection and diagnostic features. They are designed for use in trucks and busses, as well as in other commercial vehicles operating in harsh environments such as construction and agricultural vehicles.
The scalable family (12 pin-compatible devices) offers comprehensive protection functions, very fast current sense diagnostic, an extended operating voltage range and high short-circuit robustness. All kinds of loads (inductive, capacitive, resistive) from 0.5 A to 10 A nominal load current can be driven.
The portfolio comprises single and dual devices as well as one four-channel device, all automotive qualified according to AEC-Q100. Most of the devices come in PG-TDSO-14 packages.
Infineon is a one-stop shop for bus, truck, construction, and agricultural vehicle OEMs. Our comprehensive valve control portfolio includes power supplies, microcontrollers, actuators, and sensors. The compact design with protection and diagnostic functions ensures high productivity and a low total cost of ownership (TCO).
By possessing cross-application understanding, Infineon leverages our expertise and product portfolio to provide integrated solutions that address complete needs and helps our customers reduce the time to market by providing ready-to-use prototypes and evaluation platforms.
Our pneumatic management solutions for commercial vehicles such as trucks and agricultural vehicles offers two primary benefits: It is cost-friendly and easy to integrate. If these are your top priorities, Infineon is the best partner.
We offer an extensive selection of robust, high-quality low side, and high side switches with the features and functions modern-day pneumatic systems demand. All components are simply implemented in the electronic system. Turn to our system solutions and reference designs to reduce effort and save money on your pneumatic system designs.
PROFET™+ 24 V is a scalable family (RDS(on) 10 – 200 mΩ) of smart 24 V high-side switches with advanced protection and diagnostic features. They are designed for use in trucks and busses, as well as in other commercial vehicles operating in harsh environments such as construction and agricultural vehicles.
The scalable family (12 pin-compatible devices) offers comprehensive protection functions, very fast current sense diagnostic, an extended operating voltage range and high short-circuit robustness. All kinds of loads (inductive, capacitive, resistive) from 0.5 A to 10 A nominal load current can be driven.
The portfolio comprises single and dual devices as well as one four-channel device, all automotive qualified according to AEC-Q100. Most of the devices come in PG-TDSO-14 packages.
Infineon is a one-stop shop for bus, truck, construction, and agricultural vehicle OEMs. Our comprehensive valve control portfolio includes power supplies, microcontrollers, actuators, and sensors. The compact design with protection and diagnostic functions ensures high productivity and a low total cost of ownership (TCO).
By possessing cross-application understanding, Infineon leverages our expertise and product portfolio to provide integrated solutions that address complete needs and helps our customers reduce the time to market by providing ready-to-use prototypes and evaluation platforms.