Dec 03, 2025
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
Dec 03, 2025
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT47 GHz
-
Gmax29.50 dB @900 MHz
-
IC max45 mA
-
NFmin0.55 dB @900 MHz
-
OIP3 (@900 MHz)24 dBm
-
OP1dB (@900 MHz)10 dBm
-
PackageTSFP-4
-
Ptot160 mW
-
VCEO max4.2 V
|
OPN
|
BFP740FESDH6327XTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Unique combination of high end RF performance and robustness: 21 dBm maximum RF input power, 2 kV ESD robustness (HBM) due to integrated protection circuits
- NFmin = 0.6 dB at 2.4 GHz and 0.8 dB at 5.5 GHz, 3V, 6 mA
- High gain Gms = 26 dB at 2.4 GHz and Gma = 20.5 dB at 5.5 GHz, 3V, 25 mA
- OIP3 = 23.5 dBm at 5.5 GHz, 25 mA
- Low profile and small form factor leadless package