Dec 03, 2025
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
Dec 03, 2025
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT44 GHz
-
Gmax27 dB @900 MHz
-
IC max45 mA
-
NFmin0.45 dB @900 MHz
-
OIP325 dBm
-
OP1dB11 dBm
-
PackageSOT343
-
Ptot160 mW
-
VCEO max4 V
| Recommended | ||
|
OPN
|
BFP740H6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Low noise figure NFmin = 0.85 dB at 5.5 GHz, 3 V, 6 mA
- High gain Gms = 19.5 dB at 5.5 GHz, 3 V, 15 mA
- OIP3 = 24.5 dBm @ 5.5 GHz, 3 V, 15 mA