Active and preferred
RoHS Compliant
Lead-free

BFP740

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFP740
BFP740
ea.

Product details

  • fT
    44 GHz
  • Gmax
    27 dB @900 MHz
  • IC max
    45 mA
  • NFmin
    0.45 dB @900 MHz
  • OIP3
    25 dBm
  • OP1dB
    11 dBm
  • Package
    SOT343
  • Ptot
    160 mW
  • VCEO max
    4 V
OPN
BFP740H6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BFP740 is a Silicon Germanium Carbon (SiGe:C) NPN Heterojunction wideband Bipolar RF Transistor (HBT).

Features

  • Low noise figure NFmin = 0.85 dB at 5.5 GHz, 3 V, 6 mA
  • High gain Gms = 19.5 dB at 5.5 GHz, 3 V, 15 mA
  • OIP3 = 24.5 dBm @ 5.5 GHz, 3 V, 15 mA

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }