Budgetary Price €/1k0.55
-
Ciss2900 pF
-
Coss780 pF
-
ID (@25°C) max100 A
-
IDpuls max400 A
-
Operating Temperature-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max114 W
-
QG (typ @10V)42 nC
-
RDS (on) (@10V) max5.7 mΩ
-
Rth1.1 K/W
-
VDS max80 V
-
VGS(th)2.8 V
| Recommended | ||
|
OPN
|
BSC057N08NS3GATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Optimized for DC-DC converters
- Excellent gate charge
- Superior thermal resistance
- Dual-side cooling
- Low parasitic inductance
- Low profile (<0,7mm)
- N-channel, normal level
- 100% avalanche tested
- Pb-free plating; RoHS compliant