Dec 03, 2025
Business & Financial Press
Dec 02, 2025
Business & Financial Press
Nov 17, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Dec 04, 2025
Business & Financial Press
Dec 03, 2025
Business & Financial Press
Dec 02, 2025
Business & Financial Press
Nov 17, 2025
Discover the cutting-edge single backplate digital XENSIV™ MEMS microphones designed to deliver outstanding audio quality while minimizing power consumption.
The new generation single backplate XENSIV™ MEMS microphones are at the forefront of the audio revolution, capturing audio signals with unprecedented detail. Our latest innovations take audio quality and power efficiency to the next level, enabling advanced audio features in consumer devices.
Our microphones offer exceptional audio quality, compact designs, and enhanced RF shielding for reliable performance. They also feature ultra-low power consumption, digital PDM output, and a convenient bottom port for easy installation.
The single backplate XENSIV™ MEMS microphones are perfect for portable consumer devices. Browse through our product specs to find the ideal match for your use case and learn more about how XENSIV™ MEMS microphones can enable your device for the next generation of advanced audio features.
For additional information, visit our MEMS microphones for consumer product page.
High SNR, high sensitivity & low IDD |
|
SEN |
- 26 dBFS |
1% / 10% THD |
118/122 dBSPL |
SNR |
68.5 dB(A) |
IDD |
580/190 µA |
CF |
20 Hz |
Package size |
3.5 x 2.65 x 0.98 mm |
High SNR & low IDD |
|
SEN |
- 37 dBFS |
1% / 10% THD |
122/128 dBSPL |
SNR |
67.5 dB(A) |
IDD |
580/190 µA |
CF |
20 Hz |
Package size |
3.5 x 2.65 x 0.98 mm |
Small package & low IDD |
|
SEN |
- 37 dBFS |
1% / 10% THD |
124/130 dBSPL |
SNR |
66 dB(A) |
IDD |
550/175 µA |
CF |
35 Hz |
Package size |
3.00 x 2.00 x 0.98 mm |
High 1% / 10% THD & low IDD |
|
SEN |
- 37 dBFS |
1% / 10% THD |
128/132 dBSPL |
SNR |
66 dB(A) |
IDD |
580/190 µA |
CF |
20 Hz |
Package size |
3.5 x 2.65 x 0.98 mm |
Our new Digital SBP XENSIV™ MEMS microphones combine high performance and reliability with low power consumption. The microphone family currently features 4 microphones that are each optimized for certain use cases. Due to their small size and low power consumption, they are perfectly suited for portable consumer applications such as smart phones, headphones, earphones, tablets & laptops, smart speakers, cameras, conference systems, wearables, automotive applications inside and outside the car, and other voice-enabled devices.
High Sensitivity and High SNR
- Ultra-Low Power Consumption: 550μA in normal mode and 175μA in low power mode
- Exceptional Audio Quality: Signal-to-noise ratio (SNR) of 69dB(A)
- -26dBFS Sensitivity
- IP57 robustness
- Enhanced RF Shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM Output
- Bottom Port
Perfect Fit For
- Laptops & Tablets
- Cameras
- Conference Systems
Reliable and Robust:
Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards
Upgrade Your Audio Experience Today
The IM69D122JV01 offers an impressive combination of power efficiency and audio quality, making it an excellent choice for a wide range of applications.
Download Product Brief
Balanced SNR & AOP
- Ultra-Low Power Consumption: 550μA in normal mode and 175μA in low power mode
- Exceptional Audio Quality: Signal-to-noise ratio (SNR) of 68dB(A)
- High Acoustic Overload point: 128dBSPL
- IP57 robustness
- Enhanced RF Shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM Output
- Bottom Port
Perfect Fit For
- Hearables
- Headphones
- All Applications
Reliable and Robust
- 100% back-end tested
- Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards.
Experience the Future of Audio Technology Today
The IM68D128B is the perfect solution for applications that demand exceptional audio quality, power efficiency, and compact design.
Download Product Brief
Very high AOP
- Ultra-Low power consumption: 580μA in normal mode and 190μA in low power mode
- Exceptional audio quality: Signal-to-noise ratio (SNR) of 66dB(A)
- Very high acoustic overload point: 132dBSPL (1%THD at 128dBSPL)
- IP57 robustness
- Enhanced RF shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM output
- Bottom port
Perfect fit for
- Smartphones
- Smart speakers
Reliable and robust:
- 100% back-end tested
- Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards
Take your audio to the next level
With its exceptional performance, power efficiency, and compact design, the IM66D132HV is the ideal choice for a wide range of applications.
Download Product Brief
Small package, balanced AOP and SNR
- Ultra-low power consumption: 510μA in normal mode and 170μA in low power mode
- Compact: Package dimensions of 3mm x 2mm x 0.98mm make it perfect for space-constrained applications
- Exceptional audio quality: Signal-to-noise ratio (SNR) of 66dB(A)
- High acoustic overload point: 130dBSPL (1%THD at 124dBSPL)
- IP57 robustness
- Enhanced RF shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM output
- Bottom port
Perfect fit for
- Hearables
- Smartphones
- Smart speakers
- AR/VR
Reliable and robust:
- 100% back-end tested
- Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards
Transform your audio applications with the IM66D130M
With its exceptional power efficiency, outstanding audio quality, and compact design, the IM66D130M is the perfect solution for a wide range of applications.
Download Product Brief
High Sensitivity and High SNR
- Ultra-Low Power Consumption: 550μA in normal mode and 175μA in low power mode
- Exceptional Audio Quality: Signal-to-noise ratio (SNR) of 69dB(A)
- -26dBFS Sensitivity
- IP57 robustness
- Enhanced RF Shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM Output
- Bottom Port
Perfect Fit For
- Laptops & Tablets
- Cameras
- Conference Systems
Reliable and Robust:
Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards
Upgrade Your Audio Experience Today
The IM69D122JV01 offers an impressive combination of power efficiency and audio quality, making it an excellent choice for a wide range of applications.
Download Product Brief
Balanced SNR & AOP
- Ultra-Low Power Consumption: 550μA in normal mode and 175μA in low power mode
- Exceptional Audio Quality: Signal-to-noise ratio (SNR) of 68dB(A)
- High Acoustic Overload point: 128dBSPL
- IP57 robustness
- Enhanced RF Shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM Output
- Bottom Port
Perfect Fit For
- Hearables
- Headphones
- All Applications
Reliable and Robust
- 100% back-end tested
- Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards.
Experience the Future of Audio Technology Today
The IM68D128B is the perfect solution for applications that demand exceptional audio quality, power efficiency, and compact design.
Download Product Brief
Very high AOP
- Ultra-Low power consumption: 580μA in normal mode and 190μA in low power mode
- Exceptional audio quality: Signal-to-noise ratio (SNR) of 66dB(A)
- Very high acoustic overload point: 132dBSPL (1%THD at 128dBSPL)
- IP57 robustness
- Enhanced RF shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM output
- Bottom port
Perfect fit for
- Smartphones
- Smart speakers
Reliable and robust:
- 100% back-end tested
- Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards
Take your audio to the next level
With its exceptional performance, power efficiency, and compact design, the IM66D132HV is the ideal choice for a wide range of applications.
Download Product Brief
Small package, balanced AOP and SNR
- Ultra-low power consumption: 510μA in normal mode and 170μA in low power mode
- Compact: Package dimensions of 3mm x 2mm x 0.98mm make it perfect for space-constrained applications
- Exceptional audio quality: Signal-to-noise ratio (SNR) of 66dB(A)
- High acoustic overload point: 130dBSPL (1%THD at 124dBSPL)
- IP57 robustness
- Enhanced RF shielding: Ensures reliable performance in noisy environments
- High robustness to air blow
- Digital PDM output
- Bottom port
Perfect fit for
- Hearables
- Smartphones
- Smart speakers
- AR/VR
Reliable and robust:
- 100% back-end tested
- Qualified for industrial applications according to IEC 60747 and 60749 or JEDEC47/20/22 standards
Transform your audio applications with the IM66D130M
With its exceptional power efficiency, outstanding audio quality, and compact design, the IM66D130M is the perfect solution for a wide range of applications.
Download Product Brief