LS2806S

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

LS2806S
LS2806S

Product details

  • Comments
    Typical Efficiency 75%
  • Input Voltage
    28 V
  • Iout ((A))
    5
  • Operating Temperature
    85 °C
  • Output Power max
    30 W
  • Output Voltage ((V))
    6
  • Outputs
    Single
  • Package
    LS
  • Qualification
    Engineering model
  • SEE
    82 MeV∙cm2/mg
  • TID max
    100 Krad(Si)
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }