Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BAT240A

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT240A
BAT240A

Product details

OPN
BAT240AE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Rectifier Schottky diode for telecommunication and industrial applications.High reverse voltage: 240 V.For power supply applications.For clamping and protection in high voltage applications.Pb-free (RoHS compliant) package.

Features

  • Schottky Diode rectifier with fast
  • Switching speed and low voltage drop
  • For high energy efficiency rectifiers
  • Very small systems
  • Full bridge and Half bridge
  • Combinations available
  • Suitable also for advanced reverse
  • Polarity protection

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }