- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
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
- Motor control ICs
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
- 32-bit PSOC™ Control Arm® Cortex®-M33 MCU
- iMOTION™ Integrated motor control solutions
- MOTIX™ MCU | 32-bit motor control SoC based on Arm® Cortex®-M
- MOTIX™ motor control ICs for BLDC motors
- MOTIX™ motor control ICs for brushed DC motors
- MOTIX™ multi half-bridge ICs for servo and stepper motors
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
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Feb 04, 2026
Quarterly Report
Feb 04, 2026
Business & Financial Press
Feb 03, 2026
Business & Financial Press
Dec 16, 2025
Our new Automotive CoolSiC™ MOSFET 1200 V in Q-DPAK is tailored to address OBC/DC-DC applications for 800V Automotive architecture: leveraging Top-Side-Cooling (TSC) technology, it can provide customers with an outstanding thermal performance, easier assembly and reduced system cost. Compared to back-side cooling, TSC provides an optimized PCB assembly, thus eliminating parasitic effects and providing much lower stray inductances.
Top side cooled 1200V CoolSiC MOSFETs in Q-DPAK package for automotive applications
- 0 V turn-off
- Creepage 4.8 mm
- Symmetrical lead layout
- .XT technology
- Lower package parasitics
- Lower switching losses
- Simplified design
- Optimized PCB assembly
Based on SiC Gen1p technology, thanks to a 0V turn-off, it enables unipolar gate driving thus simplifying the design with less components on the PCB. With a creepage of 4.8mm, the package can achieve a working voltage exceeding 900V, with no additional coating for isolation. Customers benefit from lower package parasitics, experience lower switching losses and ease of design thanks to a symmetrical lead layout for higher thermal-cycling performance. Diffusion soldering of the chip through “.XT Technology” further improves the thermal dissipation.
CoolSiC™ Automotive MOSFET 1200 V in Q-DPAK addresses design requirements of Automotive Tier1 and OEM for On-board Charger and DC-DC converters for Electric Vehicles, enabling a system solution approach with an easy assembling (same package thickness, same gap filler) together with other TSC Infineon packages.