- AC-DC PWM and PFC controller
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
New OptiMOS™ 7 MOSFETs improve on-state resistance, design robustness and switching efficiency in automotive applications
New OptiMOS™ 7 MOSFETs improve on-state resistance, design robustness and switching efficiency in automotive applications
Market News
Munich, Germany – 12 June 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is expanding its portfolio of next-generation OptiMOS™ 7 MOSFETs for automotive applications: the portfolio of 40 V products now includes additional devices in robust, lead-free packages. In addition, 80 V and 100 V OptiMOS 7 MOSFETs are now also available in the SSO8 package.. The MOSFETs are optimized for all standard and future automotive 48 V applications, including electric power steering, braking systems, power switches in new zone architectures, battery management, e-fuse boxes, DC/DC, and BLDC drives in various 12 V and 48 V electrical system applications. They are also suitable for other transportation applications such as light electric vehicles (LEV), e2wheelers, eScooters, eMotorcycles, and commercial and agricultural vehicles (CAV).
“As a technology leader in power semiconductors, Infineon is committed to shape the future technology standards in automotive power MOSFETs in terms of power efficiency, innovative and robust power packaging with high quality,” said Axel Hahn, Senior Vice President and General Manager Automotive LV MOSFETs of Infineon. “We are providing our customers a diverse product portfolio and are addressing all their requirements to drive the development of modern automotive applications.”
By combining 300 mm thin-wafer technology and innovative packaging, the new OptiMOS 7 technology enables significant performance advantages in all available voltage classes. As a result, the components are now available in various rugged automotive power packages, including Single SSO8 (5x6), Dual SSO8 (5x6), mTOLG (8x8) and sTOLL (7x8). The family offers high power density and energy efficiency with the industry's lowest on-state resistance (e.g. 1.3 mΩ max in a single SSO8 (5x6) 80V package) in the smallest form factor. The devices also offer reduced switching losses, improved Safe Operating Area (SOA) robustness and high avalanche current capability. With this, they enable a highly efficient system design for tomorrow's automotive applications.
Availability
The OptiMOS 7 products are now available in different robust automotive power packages in 40 V, 80 V and 100 V. Further information is available at www.infineon.com/products/power/mosfet/n-channel/optimos-strongirfet/optimos-7 .
Infineon at the PCIM Europe 2024
PCIM Europe will take place in Nuremberg, Germany, from 11 to 13 June 2024. Infineon will present its products and solutions for decarbonization and digitalization in hall 7, booths #470 and #169. Company representatives will also be giving several presentations at the accompanying PCIM Conference and Forums, followed by discussions with the speakers. If you are interested in interviewing an expert at the show, please email media.relations@infineon.com . Industry analysts interested in a briefing can email MarketResearch.Relations@infineon.com .
About Infineon
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
OptiMOS-7-SSO8-Single
Infineon is expanding its portfolio of OptiMOS™ 7 MOSFETs for automotive applications, now offering 40 V, 80 V, and 100 V products in lead-free packages. These MOSFETs are optimized for various automotive and transportation applications.
JPEG
1500x807 px
Information Number : INFATV202406-116