not for new design

GS65011-EVBEZ

Open-loop boost converter evaluation board designed to evaluate GaN EZDrive solution with a GaN power transistor

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

GS65011-EVBEZ
GS65011-EVBEZ

Product details

  • Input Type
    DC
  • Input Voltage
    0 V to 200 V
  • Power max
    200 W
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The GS65011-EVBEZ is a GaN-based open-loop DC/DC boost converter. It is assembled with the EZDrive GaN driving circuit, a Si MOSFET PWM controller and the CoolGaN™ power transistor GS-065-011-1-L in 5×6 PDFN package. The PWM control signal is generated internally by the PWM controller, U2. The EZDrive uses a Si MOSFET controller to drive the GaN power transistor It is composed of two Zener diodes, one capacitor, three resistors and one diode.

Features

  • Si MOSFET converter for GaN E-HEMTs
  • Eliminates redundant GaN drivers & LDOs
  • Controllable turn ON / OFF slew rate

Benefits

  • Low cost
  • Low component count
  • Smaller board area

Applications

Documents

Design resources